/content/sps/au/en/search-results.html

    standalone call systems

    Hand-held transmitter IP68, 868 MHz

    Handheld radio transmitter with red call button in waterproof casing.

    Overview

    Part Number: 73310G2

    Handheld radio transmitter with red call button in waterproof casing. The handheld transmitter can be used either with an elastic armband and Velcro fastener, or with a lanyard. Power-saving electronics supported by smart battery monitoring that includes transmission of battery status to the radio receiver. Upon call initiation, an optical confirmation indicator is activated for a limited time for the person seeking assistance.

    Scope of delivery

    Radio Transmitter, Stretch Band, Lanyard, 3V Battery.

    Specifications

    Applications & Compatibility

    • Application
      • The Handheld Transmitter can be Used Either with an Elastic Armband and Velcro Fastener or with a Lanyard

    Electrical Specifications

    • Power Supply
      • 3 V Battery (CR2032 Handheld Transmitter)

    Features

    • Packing unit
      • 3V Battery
      • Lanyard
      • Radio Transmitter
      • Stretch Band

    Technical Specifications

    • Frequency band (MHz)
      • 868

    Dimensions & Weight

    • Dimensions
      • W: 32 mm H: 53 mm D: 17 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • The Handheld Transmitter can be Used Either with an Elastic Armband and Velcro Fastener or with a Lanyard

    Electrical Specifications

    • Power Supply
      • 3 V Battery (CR2032 Handheld Transmitter)

    Features

    • Packing unit
      • 3V Battery
      • Lanyard
      • Radio Transmitter
      • Stretch Band

    Technical Specifications

    • Frequency band (MHz)
      • 868

    Dimensions & Weight

    • Dimensions
      • W: 32 mm H: 53 mm D: 17 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : The Handheld Transmitter can be Used Either with an Elastic Armband and Velcro Fastener or with a Lanyard
    • Power Supply : 3 V Battery (CR2032 Handheld Transmitter)
    • Packing unit : 3V Battery|Lanyard|Radio Transmitter|Stretch Band
    • Industry : Healthcare
    • Frequency band (MHz) : 868
    • Dimensions : W: 32 mm H: 53 mm D: 17 mm
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list