Standalone Call Systems
790P667 I/O Module Over IP (6+6) POE
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features
- Color
- Gray
- Mounting
- DIN Rail or Wall
- Includes
- STP Patch Cord
Dimensions & Weight
- Weight (g)
- 200
- Dimensions
- L: 72 mm H: 123 mm D: 35 mm
Technical Specifications
- Technology
- 4 status LEDs
- 6 NOC power relay outputs (Form A)
- 6 isolated wet contact input channels (sink source)
- Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
- ModBus TCP/UDP protocol
- Online configuration
- Surge protection
- Interface
- Ethernet: 10/100 Mbps; RJ45 Port
Operating Characteristics
- Storage Temperature
- -25 to 75 °C
- Minimum storage temperature (°C)
- -20
Electrical Specifications
- Power Supply
- PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block
Others
- Industry
- Healthcare
Features
- Color
- Gray
- Mounting
- DIN Rail or Wall
- Includes
- STP Patch Cord
Dimensions & Weight
- Weight (g)
- 200
- Dimensions
- L: 72 mm H: 123 mm D: 35 mm
Technical Specifications
- Technology
- 4 status LEDs
- 6 NOC power relay outputs (Form A)
- 6 isolated wet contact input channels (sink source)
- Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
- ModBus TCP/UDP protocol
- Online configuration
- Surge protection
- Interface
- Ethernet: 10/100 Mbps; RJ45 Port
Operating Characteristics
- Storage Temperature
- -25 to 75 °C
- Minimum storage temperature (°C)
- -20
Electrical Specifications
- Power Supply
- PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block
Others
- Industry
- Healthcare
- Color : Gray
- Weight (g) : 200
- Technology : 4 status LEDs|6 NOC power relay outputs (Form A)|6 isolated wet contact input channels (sink source)|Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)|ModBus TCP/UDP protocol|Online configuration|Surge protection
- Storage Temperature : -25 to 75 °C
- Power Supply : PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block
- Mounting : DIN Rail or Wall
- Minimum storage temperature (°C) : -20
- Interface : Ethernet: 10/100 Mbps; RJ45 Port
- Industry : Healthcare
- Includes : STP Patch Cord
- Dimensions : L: 72 mm H: 123 mm D: 35 mm
Please sign in to view part numbers available for purchase based on your account Sign In