/content/sps/au/en/search-results.html

    standalone call systems

    790P640 A-Call Accept

    The A-Call accept is a wireless room terminal with integrated alarm logic from our A-Call range.

    Overview
    This model is designed to serve as a room panel. It features three buttons: red, yellow, and green. Functions and features are controlled by the Systevo Call Wireless Messaging Server (CMS). The A-Call Accept has two wired inputs (potential-free contacts) and two wired outputs that can be controlled independently.
    Specifications

    Standards & Certifications

    • Approval
      • EMC Certifications: EN 301 489-3
      • LVD Certifications: EN 60950-1
      • Radio Certifications: EN 300 550-1

    Technical Specifications

    • Technology
      • 2 inputs (potential-free contacts)
      • 2 outputs (NOC/NOC configurable)
      • 3 status LEDs
      • Low battery alarm
      • Recommended by the European Union
      • Specific frequency for social alarms
      • Two-way radio communication
    • Frequency
      • 869.25 MHz
    • Contact load
      • 250 mA
      • 30V DC Max

    Electrical Specifications

    • Power Supply
      • 24V DC or 2 AAA Batteries

    Features

    • Includes
      • Mounting Bracket

    Dimensions & Weight

    • Dimensions
      • L: 85 mm H: 85 mm

    Battery & Charging

    • Battery life expectancy
      • Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)

    Others

    • Industry
      • Healthcare

    Standards & Certifications

    • Approval
      • EMC Certifications: EN 301 489-3
      • LVD Certifications: EN 60950-1
      • Radio Certifications: EN 300 550-1

    Technical Specifications

    • Technology
      • 2 inputs (potential-free contacts)
      • 2 outputs (NOC/NOC configurable)
      • 3 status LEDs
      • Low battery alarm
      • Recommended by the European Union
      • Specific frequency for social alarms
      • Two-way radio communication
    • Frequency
      • 869.25 MHz
    • Contact load
      • 250 mA
      • 30V DC Max

    Electrical Specifications

    • Power Supply
      • 24V DC or 2 AAA Batteries

    Features

    • Includes
      • Mounting Bracket

    Dimensions & Weight

    • Dimensions
      • L: 85 mm H: 85 mm

    Battery & Charging

    • Battery life expectancy
      • Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)

    Others

    • Industry
      • Healthcare
    • Approval : EMC Certifications: EN 301 489-3|LVD Certifications: EN 60950-1|Radio Certifications: EN 300 550-1
    • Technology : 2 inputs (potential-free contacts)|2 outputs (NOC/NOC configurable)|3 status LEDs|Low battery alarm|Recommended by the European Union|Specific frequency for social alarms|Two-way radio communication
    • Power Supply : 24V DC or 2 AAA Batteries
    • Industry : Healthcare
    • Includes : Mounting Bracket
    • Frequency : 869.25 MHz
    • Dimensions : L: 85 mm H: 85 mm
    • Contact load : 250 mA|30V DC Max
    • Battery life expectancy : Approx. 5 years (At a Rate of 1 Radio Test Alarm + 4 Alarms per day)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list