/content/sps/au/en/search-results.html

    standalone call systems

    790P61D

    Modbus CMS license (includes a module license)

    Overview
    A Modbus instance license allows connected Modbus devices to send data to a CMS over a TCP/IP local network using the Modbus TCP/IP protocol. The number of modules connected to a Modbus instance is limited by the number of available licenses. A Modbus instance can connect to a maximum of 15 modules. A Modbus instance license includes a license for one Modbus module and can be supplemented with additional module licenses (up to 15).
    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Technical Data
      • A Modbus Instance License Allows Connected Modbus Devices to Send Data to a CMS on a Local TCP/IP Network Using the Modbus TCP/IP Protocol
      • A Modbus Instance can Connect to up to 15 Modules
      • The Number of Modules Connected to a Modbus Instance is Limited by the Number of Licenses Available

    Features

    • Includes
      • License for a Modbus Module and can be Supplemented by Additional Module Licenses (15 Maximum)
    • Functions
      • A Modbus Instance License Allows Connected Modbus Devices To Send Data To a CMS On a Local TCP/IP Network Using The Modbus TCP/IP Protocol

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Technical Data
      • A Modbus Instance License Allows Connected Modbus Devices to Send Data to a CMS on a Local TCP/IP Network Using the Modbus TCP/IP Protocol
      • A Modbus Instance can Connect to up to 15 Modules
      • The Number of Modules Connected to a Modbus Instance is Limited by the Number of Licenses Available

    Features

    • Includes
      • License for a Modbus Module and can be Supplemented by Additional Module Licenses (15 Maximum)
    • Functions
      • A Modbus Instance License Allows Connected Modbus Devices To Send Data To a CMS On a Local TCP/IP Network Using The Modbus TCP/IP Protocol

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Technical Data : A Modbus Instance License Allows Connected Modbus Devices to Send Data to a CMS on a Local TCP/IP Network Using the Modbus TCP/IP Protocol|A Modbus Instance can Connect to up to 15 Modules|The Number of Modules Connected to a Modbus Instance is Limited by the Number of Licenses Available
    • Industry : Healthcare
    • Includes : License for a Modbus Module and can be Supplemented by Additional Module Licenses (15 Maximum)
    • Functions : A Modbus Instance License Allows Connected Modbus Devices To Send Data To a CMS On a Local TCP/IP Network Using The Modbus TCP/IP Protocol
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list