/content/sps/au/en/search-results.html

    standalone call systems

    790P600 CMS Management Interface

    Centralized management interface and key component of the Systevo Call Wireless system communications.

    Overview
    Centralized management interface and key component of the Systevo Call Wireless system communications. The CMS is an IP platform that enables the integration of a range of functions for reliable and efficient message and alarm management. The CMS receives, manages, and distributes messages, alarms, and other important data for internal and external communications (notifications on DECT cordless phones, pagers, nurse call systems, etc.). It manages all call, communication, and action processes for the Systevo Call Wireless range. It also serves as a gateway to the Systevo Call nurse call system for the transmission of events and calls. The CMS supports physical connections, such as RS485 and RS232, as well as logical communication via Ethernet. Therefore, it is possible to connect multiple CMSs on a local IP network.
    Specifications

    Applications & Compatibility

    • Application
      • Systevo Call System Communications Wireless

    Electrical Specifications

    • Power consumption (W)
      • 36
    • Power Supply
      • 10 to 30V DC

    Technical Specifications

    • Mounting
      • Wall
    • Interface 
      • CMS Management Interface

    Material Specifications

    • Material
      • Aluminum

    Features

    • Includes
      • 1 CMS-AMB Bus Cable (5m)
    • Features & Benefits
      • 2 Ethernet Network Interfaces
      • 2 USB Ports
      • 3 Serial Ports for Connecting Third-Party Systems or Up to 3 A-TRAX or AMB Buses
      • Non-Volatile Storage Media (Flash Memory)
      • Online Configuration
    • Color
      • Gray and Blue

    Dimensions & Weight

    • Dimensions
      • L: 120 mm H: 240 mm D: 70 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Systevo Call System Communications Wireless

    Electrical Specifications

    • Power consumption (W)
      • 36
    • Power Supply
      • 10 to 30V DC

    Technical Specifications

    • Mounting
      • Wall
    • Interface 
      • CMS Management Interface

    Material Specifications

    • Material
      • Aluminum

    Features

    • Includes
      • 1 CMS-AMB Bus Cable (5m)
    • Features & Benefits
      • 2 Ethernet Network Interfaces
      • 2 USB Ports
      • 3 Serial Ports for Connecting Third-Party Systems or Up to 3 A-TRAX or AMB Buses
      • Non-Volatile Storage Media (Flash Memory)
      • Online Configuration
    • Color
      • Gray and Blue

    Dimensions & Weight

    • Dimensions
      • L: 120 mm H: 240 mm D: 70 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Systevo Call System Communications Wireless
    • Power consumption (W) : 36
    • Power Supply : 10 to 30V DC
    • Mounting : Wall
    • Material : Aluminum
    • Interface  : CMS Management Interface
    • Industry : Healthcare
    • Includes : 1 CMS-AMB Bus Cable (5m)
    • Features & Benefits : 2 Ethernet Network Interfaces|2 USB Ports|3 Serial Ports for Connecting Third-Party Systems or Up to 3 A-TRAX or AMB Buses|Non-Volatile Storage Media (Flash Memory)|Online Configuration
    • Dimensions : L: 120 mm H: 240 mm D: 70 mm
    • Color : Gray and Blue
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list