/content/sps/au/en/search-results.html

    standalone call systems

    74913EJ1 Vandalism Protected Call Unit V2B

    Vandal-proof call unit, replacement for 71185E2, for providing the required call functions in the patient room.

    Overview

    Part Number: 74913EJ1

    Vandal-proof call unit, replacement for 71185E2, for providing the required call functions in the patient room. Designed with integrated LED reassurance light / finding light. Use of a mechanical microswitch with tactile click signal on actuation. Connection to the electronics module or room terminal via a passive input (I/O). Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the associated electronic module or room terminal (call circuit monitoring).

    Specifications

    Applications & Compatibility

    • Application
      • Providing the Required Call Functions in the Patient Room

    Dimensions & Weight

    • Weight (g)
      • 210

    Technical Specifications

    • Technical Data
      • Replacement for 71185E2

    Material Specifications

    • Material
      • Stainless Steel V2A

    Features

    • Features & Benefits
      • Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
      • Designed with Integrated LED Reassurance Light/Finding Light
      • Function Monitoring Is Carried Out by the Associated Electronic Module or Room Terminal (Call Circuit Monitoring)
      • Superordinate Room Identification Signal Displayed After Call Activation
      • Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
    • Color
      • Silver

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Providing the Required Call Functions in the Patient Room

    Dimensions & Weight

    • Weight (g)
      • 210

    Technical Specifications

    • Technical Data
      • Replacement for 71185E2

    Material Specifications

    • Material
      • Stainless Steel V2A

    Features

    • Features & Benefits
      • Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
      • Designed with Integrated LED Reassurance Light/Finding Light
      • Function Monitoring Is Carried Out by the Associated Electronic Module or Room Terminal (Call Circuit Monitoring)
      • Superordinate Room Identification Signal Displayed After Call Activation
      • Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
    • Color
      • Silver

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Providing the Required Call Functions in the Patient Room
    • Weight (g) : 210
    • Technical Data : Replacement for 71185E2
    • Material : Stainless Steel V2A
    • Industry : Healthcare
    • Features & Benefits : Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)|Designed with Integrated LED Reassurance Light/Finding Light|Function Monitoring Is Carried Out by the Associated Electronic Module or Room Terminal (Call Circuit Monitoring)|Superordinate Room Identification Signal Displayed After Call Activation|Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
    • Color : Silver
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list