patient room components
Systevo Bed Unit, with magnetic plug system, DIN-7 call socket, call and cancel buttons
Systevo bed unit, magnetic system socket DIN7 call socket, call / cancel buttons systevo bed unit, to provide the suitable nurse call and domotic control functions at the patient or resident bed.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091A
Systevo Bed Unit, magn. system socket DIN7 call socket, call / cancel buttons Systevo Bed unit, to provide the suitable nurse call and domotic control funct. at the patient or resident bed.
Connection of a multifunctional handset using the auto-release magnetic system socket.
By exceeding the predefined pulling force, the system plug is automatically disconnected from the bed unit to prevent mechanical damages (bed unit, cable).
Equipped with call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation. Also equiped with call button (in data bus operating mode only) as well as to unsubscribe a connected handset. With integrated DIN7 socket for alternative handset or authorised device for call initiation.
Option: Bed intercom in combination with a multifunctional patient handset for communication with nursing staff.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) or call input (I/O), such as a room terminal or a room electronic module. In data bus mode: connection of an ext. call unit to the call input (I/O).
Handsets are monitored by the bed units according the specifications of VDE 0834 using an interactive data bus.
The bed unit is equipped with 2 control outputs for managing up to 2 light sources.
Additional firmware licenses required to deploy new device functionalities.
Features
Equipment:
- 1 magnetic system socket for connection of multifunctional handset
- 1 DIN7 socket
- 1 call button (red LED)
- 1 cancel button (green LED)
- Galvanic isolation req. to control 3rd party device (acc. EN 60601.1.1)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Call input / output (I/O)
- 2 control outputs
- TV sound input, galvanic isolation required according to EN 60601.1.1
Features:
- Call triggering, local call cancellation, available via the data bus (DBUS)
- Unsubscription of connected handset
- Control function for 2 light sources
- Control function for nurse call
- Configurable system funct. (Input)
Accessories:
- Cover plate, frame, buttons f. medical supply unit (grey with icon)
Scope of delivery
Systevo Bed Unit, screw connection terminals
Accessories
88885A3 Coverplate bed unit, mag. system plug. DIN7, buttons red and grey, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Includes
- Screw Terminals
- Systevo Bed Unit
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Cancel Button (Green LED)
- 1 DIN7 Socket
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 2 Control Outputs
- Buttons for Medical Supply Unit (Grey with Icon)
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 2 Light Sources
- Control Function for Nurse Call
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- Includes Cover Plate and Frame
- Local Call Cancellation Available via the Data Bus (DBUS)
- Power Supply 24 VDC
- TV Sound Input
- Unsubscription of Connected Handset
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Includes
- Screw Terminals
- Systevo Bed Unit
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Cancel Button (Green LED)
- 1 DIN7 Socket
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 2 Control Outputs
- Buttons for Medical Supply Unit (Grey with Icon)
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 2 Light Sources
- Control Function for Nurse Call
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- Includes Cover Plate and Frame
- Local Call Cancellation Available via the Data Bus (DBUS)
- Power Supply 24 VDC
- TV Sound Input
- Unsubscription of Connected Handset
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 90
- Type Of Protection : IP20 (When Installed Inclusive Suitable Cover Plate)
- Storage Temperature : -20 to 70°C
- Operating voltage (A) : 24 VDC +/- 10%
- Mounting : Flush (DIN 49073)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Industry : Healthcare
- Includes : Screw Terminals|Systevo Bed Unit
- For Use With : Patient or Resident Bed
- Features & Benefits : 1 Call Button (Red LED)|1 Cancel Button (Green LED)|1 DIN7 Socket|1 Magnetic System Socket for Connection of Multifunctional Handset|2 Control Outputs|Buttons for Medical Supply Unit (Grey with Icon)|Call Input/Output (I/O)|Call Triggering|Configurable System Function (Input)|Control Function for 2 Light Sources|Control Function for Nurse Call|Data Bus (DBUS)|Galvanic Isolation Required According to En 60601.1.1|Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)|Includes Cover Plate and Frame|Local Call Cancellation Available via the Data Bus (DBUS)|Power Supply 24 VDC|TV Sound Input|Unsubscription of Connected Handset
- Dimensions : W: 71 mm H: 71 mm D: 33 mm
- Current consumption (mA) : 50
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In