/content/sps/au/en/search-results.html

    patient room components

    Systevo Bed Unit, with magnetic plug system, 5 control outputs

    Systevo bed unit with magnetic plug system, 5 control outputs.

    Overview

    Part Number: 73091E

    Systevo Bed Unit, to provide the suitable nurse call and domotic control funct. at the patient or resident bed.

    Connection of a patient handset or authorised device for call initiation using the auto-release magnetic system socket.

    By exceeding the predefined pulling force, the system plug is automatically disconnected from the bed unit to prevent mechanical damages (bed unit, cable).

    Option: Bed intercom in combination with a multifunctional patient handset for communication with nursing staff.

    Controlled by a superordinated room controller (IP) via the data bus (DBUS) or call input (I/O), such as a room terminal or a room electronic module. In data bus mode: connection of an ext. call unit to the call input (I/O).

    Handsets are monitored by the bed units according the specifications of VDE 0834 using an interactive data bus.

    The bed unit is equipped with 5 control outputs for managing up to 5 external sources.

    Additional firmware licenses required to deploy new device functionalities.

    Features

    Equipment:

    • 1 magnetic system socket for connection of multifunctional handset
    • Galvanic isolation req. to control 3rd party device (acc. EN 60601.1.1)

    Inputs / outputs:

    • Power supply 24V DC
    • Data bus (DBUS)
    • Call input / output (I/O)
    • 5 control outputs
    • TV sound input, galvanic isolation required according to EN 60601.1.1

    Features:

    • Call triggering
    • Control function for 5 ext. sources
    • Control function for nurse call
    • Configurable system funct. (Input)

    Accessories:

    • Cover plate, frame
    Scope of delivery

    Systevo Bed Unit, screw connection terminals

    Accessories

    88885F3 Cover plate Systevo bed unit with magnetic plug system design Systevo Call

    88914A5 Frame single for 1 coverplate design Systevo Call

    88914B5 Frame double for 2 coverplates design Systevo Call

    88914C5 Frame triple for 3 coverplates design Systevo Call

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 90
    • Dimensions
      • W: 71 mm H: 71 mm D: 33 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed Inclusive Suitable Cover Plate)

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC +/- 10%
    • Current consumption (mA)
      • 50

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Patient or Resident Bed

    Features

    • Features & Benefits
      • 1 Magnetic System Socket for Connection of Multifunctional Handset
      • 5 Control Outputs
      • Call Input/Output (I/O)
      • Call Triggering
      • Configurable System Function (Input)
      • Control Function for 5 Ext. Sources
      • Control Function for Nurse Call
      • Cover Plate and Frame
      • Data Bus (DBUS)
      • Galvanic Isolation Required According to En 60601.1.1
      • Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
      • TV Sound Input

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 90
    • Dimensions
      • W: 71 mm H: 71 mm D: 33 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed Inclusive Suitable Cover Plate)

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC +/- 10%
    • Current consumption (mA)
      • 50

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Patient or Resident Bed

    Features

    • Features & Benefits
      • 1 Magnetic System Socket for Connection of Multifunctional Handset
      • 5 Control Outputs
      • Call Input/Output (I/O)
      • Call Triggering
      • Configurable System Function (Input)
      • Control Function for 5 Ext. Sources
      • Control Function for Nurse Call
      • Cover Plate and Frame
      • Data Bus (DBUS)
      • Galvanic Isolation Required According to En 60601.1.1
      • Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
      • TV Sound Input

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 90
    • Type Of Protection : IP20 (When Installed Inclusive Suitable Cover Plate)
    • Storage Temperature : -20 to 70°C
    • Operating voltage (A) : 24 VDC +/- 10%
    • Mounting : Flush (DIN 49073)
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Industry : Healthcare
    • For Use With : Patient or Resident Bed
    • Features & Benefits : 1 Magnetic System Socket for Connection of Multifunctional Handset|5 Control Outputs|Call Input/Output (I/O)|Call Triggering|Configurable System Function (Input)|Control Function for 5 Ext. Sources|Control Function for Nurse Call|Cover Plate and Frame|Data Bus (DBUS)|Galvanic Isolation Required According to En 60601.1.1|Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)|TV Sound Input
    • Dimensions : W: 71 mm H: 71 mm D: 33 mm
    • Current consumption (mA) : 50
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list