/content/sps/au/en/search-results.html

    Patient Room Components

    Cover plate for auto-release plug system (74199A)

    Cover plate for auto-release plug system (p.n. 74199A).

    Overview

    Part Number: 88880D3

    Cover plate for auto-release plug system (p.n. 74199A).

    Accessories

    88914A5 Mounting frame for cover plate (single).

    88914B5 Mounting frame for cover plate (double).

    88914C5 Mounting frame for cover plate (triple).

    Specifications

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System (74199A)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System (74199A)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Auto-Release Plug System (74199A)
    • Dimensions : W: 68 mm H: 68 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto-release plug system (74199A) - Datasheet
    application/pdf 26.33 KB
    11/4/2022
    26.33 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto-release plug system (74199A) - Datasheet
    application/pdf 26.33 KB
    11/4/2022
    26.33 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto-release plug system (74199A) - Datasheet
    26.33 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list