/content/sps/au/en/search-results.html

    patient room components

    88880A3N Cover Plate for Call Unit/Pull Function

    Cover plate for call unit with pull-cord and knob.

    Overview

    Part Number: 88880A3N

    Cover plate for call unit with pull-cord and knob.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Antimicrobial coated.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Call Unit with Pull-Cord and Knob
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Call Unit with Pull-Cord and Knob

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Call Unit with Pull-Cord and Knob
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Call Unit with Pull-Cord and Knob

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : IPx4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Call Unit with Pull-Cord and Knob
    • Features : Cover Plate for Call Unit with Pull-Cord and Knob|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list