/content/sps/au/en/search-results.html

    patient room components

    74920Z2 Room Unit Connection Board for SRT/SRD

    Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards.

    Overview
    Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards. Connection to the overriding room controller via the data bus (DBUS), such as a room electronic module (SEM/SEM+). For speech capability (STR only), SEM+ is required Connected SRT/SRD are monitored by the superordinated room controller according to the specifications of VDE 0834 using an interactive data bus. Includes a user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process. Special material properties: • High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction. • Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.). • Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability. • Plastic (PC + ABS-FR), matt • UV-resistant, impact-resistant • Heat resistance, stability • Longevity, durability, halogen free • Flame protection (fire protection class V0) Inputs/Outputs: • 24V DC power supply • DBUS/RABUS: 1x RS487 (200 m each) • Connection terminals: color-coded for up to 3x 0.6 mm (2 x 0.8 mm) wires (rigid) • Galvanic isolation of the control functions according to EN 60601.1.1 through external protective measures
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 10% RH
    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 72
    • Dimensions
      • W: 94.3 mm H: 146 mm D: 25.5 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Current consumption @ 24 V DC (mA)
      • 21

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Functions
      • Audio Bus Connection (RABUS) Required for Voice Function
      • Connection of the Room Terminal
      • The Multifunctional Room Units and the Signal Light to the Electronic Module via the Data Bus (DBUS)
      • Use of User-Friendly Installation Technology with Color-Coded Connection Terminals for the Individual Device and Control Functions for Efficient Cabling and to Optimize the Commissioning Process
    • Features & Benefits
      • Durability
      • Fire Protection Class V0
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Strength
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • UV-Resistant
    • Color
      • White (RAL 9016)

    Technical Specifications

    • Connection terminal
      • Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid

    Applications & Compatibility

    • Compatibility
      • Systevo Room Display (SRD)
      • Systevo Room Terminal (SRT)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 10% RH
    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 72
    • Dimensions
      • W: 94.3 mm H: 146 mm D: 25.5 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Current consumption @ 24 V DC (mA)
      • 21

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Functions
      • Audio Bus Connection (RABUS) Required for Voice Function
      • Connection of the Room Terminal
      • The Multifunctional Room Units and the Signal Light to the Electronic Module via the Data Bus (DBUS)
      • Use of User-Friendly Installation Technology with Color-Coded Connection Terminals for the Individual Device and Control Functions for Efficient Cabling and to Optimize the Commissioning Process
    • Features & Benefits
      • Durability
      • Fire Protection Class V0
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Strength
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • UV-Resistant
    • Color
      • White (RAL 9016)

    Technical Specifications

    • Connection terminal
      • Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid

    Applications & Compatibility

    • Compatibility
      • Systevo Room Display (SRD)
      • Systevo Room Terminal (SRT)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 10% RH
    • Weight (g) : 72
    • Type Of Protection : Fire Protection Class V0
    • Storage Temperature : -20 to 70°C
    • Power Supply : 24 VDC
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Functions : Audio Bus Connection (RABUS) Required for Voice Function|Connection of the Room Terminal|The Multifunctional Room Units and the Signal Light to the Electronic Module via the Data Bus (DBUS)|Use of User-Friendly Installation Technology with Color-Coded Connection Terminals for the Individual Device and Control Functions for Efficient Cabling and to Optimize the Commissioning Process
    • Features & Benefits : Durability|Fire Protection Class V0|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)|Halogen-Free|Heat-Resistant|High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction|Impact-Resistant|Longevity|Plastic Compound (PC + ABS-FR) with Matt Finish|Strength|Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)|UV-Resistant
    • Dimensions : W: 94.3 mm H: 146 mm D: 25.5 mm
    • Current consumption @ 24 V DC (mA) : 21
    • Connection terminal : Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid
    • Compatibility : Systevo Room Display (SRD)|Systevo Room Terminal (SRT)
    • Color : White (RAL 9016)
    • Brand : Honeywell
    • Ambient Temperature : 5 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list