/content/sps/au/en/search-results.html

    Duty Room Components

    Cover plate with keys (white, green)

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.

    Overview

    This product is no longer available

    Part Number: 88882P3N

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. With pictograms buzzer off/wait. Key position bottom.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Features
    • 1 Presence push-button (green)
    • 1 Cancel push-button (white)
    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Others

    • Material
      • PC + ABS - FR
    • Installation
      • For flush-mounted installations, snap-in fastening
    • Dimensions
      • W: 68 mm H: 68 mm
    • Color
      • Button: white and green, translucent
      • white, similar to RAL 9016

    Others

    • Material
      • PC + ABS - FR
    • Installation
      • For flush-mounted installations, snap-in fastening
    • Dimensions
      • W: 68 mm H: 68 mm
    • Color
      • Button: white and green, translucent
      • white, similar to RAL 9016
    • Material : PC + ABS - FR
    • Installation : For flush-mounted installations, snap-in fastening
    • Dimensions : W: 68 mm H: 68 mm
    • Color : Button: white and green, translucent|white, similar to RAL 9016
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list