/content/sps/au/en/search-results.html

    Central Components

    Dummy cover plate

    Blind cover plate for room bus switch, repeater, terminal (active/passive).

    Overview

    This product is no longer available

    Part Number: 88910A3N

    Blind cover plate for room bus switch, repeater, terminal (active/passive).

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Antimicrobial coated.

    Accessories

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Others

    • Installation
      • For flush-mounted installations, snap-in fastening
    • Material
      • PC + ABS - FR
    • Dimensions
      • W: 68 mm H: 68 mm
    • Color
      • white, similar to RAL 9016

    Others

    • Installation
      • For flush-mounted installations, snap-in fastening
    • Material
      • PC + ABS - FR
    • Dimensions
      • W: 68 mm H: 68 mm
    • Color
      • white, similar to RAL 9016
    • Installation : For flush-mounted installations, snap-in fastening
    • Material : PC + ABS - FR
    • Dimensions : W: 68 mm H: 68 mm
    • Color : white, similar to RAL 9016
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list