/content/sps/au/en/search-results.html

    single gas

    ToxiRAE Pro Family Gas Monitor

    A full range of wireless personal single-gas monitors

    Overview
    Streamline your plant-wide deployment with a family of instruments that offer similar user interface, calibration and maintenance routines, and accessories for easy interoperability for users, and cost savings on training. The ToxiRAE Pro family is the industry’s first and largest family of wireless, personal single-gas monitors that can reliably and accurately monitor a full range of common toxic industrial chemicals (TICs), volatile organic compounds (VOCs), combustible gases, carbon dioxide (CO2), and Oxygen (O2). When combined with ProRAE Guardian software, safety managers can easily view data in real time on all ToxiRAE Pro instruments, anytime, anywhere.
    Features and Benefits:
    • Easy to maintain and calibrate
    • Anytime, anywhere access to real-time instrument reading and alarm status with ProRAE Guardian Software or EchoView Portable Controller
    • Five-way alarm notification — man down, and 4 instrument alarms
    • Rugged, IP-54 (PID) and IP-65 (EC, LEL, and CO2) protection rating
    • Compact and lightweight
    • 3 months of continuous data logging
    • Field-replaceable battery, filter, sensor, and PID fan
    • Fully automated calibration with AutoRAE2 
    Application:
    • CBRNE
    • Clandestine Labs
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Exploration
    • Fire Overhaul
    • Fracking
    • Hazmat Response
    • Leak Detection
    • Plant Shutdown & Turn-Around
    • Residential Calls
    • Urban Search & Rescue
    • Worker Exposure
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 3 Years
      • One year on all other sensors, battery, and other consumable parts
      • Three years on H2S and CO sensors
      • Two years on O2 sensor
      • Two years on non-consumable components

    Dimension & Weight

    • Weight
      • 220 gram
      • 7.76 ounce av

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Display Included
      • Yes
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Number of Sensors Included
      • 1
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • Multi-Unit Charging Station for up to Five Monitors
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Weight range
      • 220 g
    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), HCl (0-15ppm), HF (0-10ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Extended Range
      • 0 to 1,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Mechanism
      • Electrochemical Sensors
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2, HCl, HF
    • Wireless Range
      • ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Frequency
      • ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals
      • CE R&TTE
      • FCC Part 15
    • Sampling
      • Diffusion
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • EMI/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP65
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Battery Life
      • 30 Hours

    Battery & Charging

    • Battery Run Time
      • 30 Hours
    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65

    Applications & Compatibility

    • Application
      • Agriculture
      • Chemical
      • Fire Service/HazMat
      • Food and Beverage
      • Oil and Gas
      • Pharmaceutical
      • Pulp and Paper
      • Steel Manufacturing
      • Waste Water Industries

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 3 Years
      • One year on all other sensors, battery, and other consumable parts
      • Three years on H2S and CO sensors
      • Two years on O2 sensor
      • Two years on non-consumable components

    Dimension & Weight

    • Weight
      • 220 gram
      • 7.76 ounce av

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Display Included
      • Yes
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Number of Sensors Included
      • 1
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • Multi-Unit Charging Station for up to Five Monitors
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Weight range
      • 220 g
    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), HCl (0-15ppm), HF (0-10ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Extended Range
      • 0 to 1,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Mechanism
      • Electrochemical Sensors
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2, HCl, HF
    • Wireless Range
      • ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Frequency
      • ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals
      • CE R&TTE
      • FCC Part 15
    • Sampling
      • Diffusion
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • EMI/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP65
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Battery Life
      • 30 Hours

    Battery & Charging

    • Battery Run Time
      • 30 Hours
    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65

    Applications & Compatibility

    • Application
      • Agriculture
      • Chemical
      • Fire Service/HazMat
      • Food and Beverage
      • Oil and Gas
      • Pharmaceutical
      • Pulp and Paper
      • Steel Manufacturing
      • Waste Water Industries

    Others

    • Industry
      • Energy
    • Brand : RAE|RAE Systems by Honeywell
    • Weight : 220 gram|7.76 ounce av
    • Maximum Temperature : 131 degree Fahrenheit|55 degree Celsius
    • Sub-Category : Single-Gas|Single-Gas
    • Weight range : 220 g
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), HCl (0-15ppm), HF (0-10ppm)
    • Humidity Range : 0 to 95% RH (Non-Condensing)|0%-95%
    • Extended Range : 0 to 1,000 ppm
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Battery Run Time : 30 Hours
    • Batteries Required : Rechargeable Li-Ion Battery
    • Batteries Included : Yes
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging Interval : 1 Min|1 to 3,600 sec
    • Datalogging : Continuous (3 Months)|Three-month capacity
    • Display Type : Graphical LCD Display with White LED Backlighting
    • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality|STEL, TWA, and peak values
    • Display Included : Yes
    • Features & Benefits : Continuous Datalogging|Device Management with Honeywell SafetySuite|Easy to Use|Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field|Largest Display in Its Class|Most Electrochemical Sensors are Shared with MultiRAE Family Instruments|Reliable and Rugged|Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Sensor Mechanism : Electrochemical Sensors
    • Number of Sensors Included : 1
    • Warranty : 3 Years|One year on all other sensors, battery, and other consumable parts|Three years on H2S and CO sensors|Two years on O2 sensor|Two years on non-consumable components
    • Wireless Technology : MESH|MESH Network
    • Ingress Protection : IP65|IP65
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2, HCl, HF
    • Wireless Range : ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)|ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Frequency : ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals : CE R&TTE|FCC Part 15
    • Sampling : Diffusion
    • Keypad Type : 2 Buttons for Operation and Programming
    • Industry : Energy
    • Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|Multi-Unit Charging Station for up to Five Monitors|PC Communication Cable|Quick Start Guide|ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
    • EMI/RFI : EMC Directive: 2004/108/EC
    • Dust and Water Resistance : IP65
    • Dimension : H: 118 mm W: 60 mm D: 30 mm
    • Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Battery Life : 30 Hours
    • Application : Agriculture|Chemical|Fire Service/HazMat|Food and Beverage|Oil and Gas|Pharmaceutical|Pulp and Paper|Steel Manufacturing|Waste Water Industries
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro Family - Data Sheet
    application/pdf 105.92 KB
    8/22/2023
    105.92 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro Family Data Sheet
    application/pdf 89.2 KB
    12/20/2021
    89.2 KB
    ToxiRAE Pro CO2 User Manual
    application/pdf 2.13 MB
    11/28/2023
    2.13 MB
    ToxiRAE Pro PID User Manual
    application/pdf 2.56 MB
    3/20/2024
    2.56 MB
    ToxiRAE Pro LEL User Manual
    application/pdf 2.02 MB
    8/12/2024
    2.02 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    ToxiRAE Pro Family Data Sheet
    application/pdf 89.2 KB
    12/20/2021
    89.2 KB
    ToxiRAE Pro Family - Data Sheet
    application/pdf 105.92 KB
    8/22/2023
    105.92 KB
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    ToxiRAE Pro CO2 User Manual
    application/pdf 2.13 MB
    11/28/2023
    2.13 MB
    ToxiRAE Pro PID User Manual
    application/pdf 2.56 MB
    3/20/2024
    2.56 MB
    ToxiRAE Pro LEL User Manual
    application/pdf 2.02 MB
    8/12/2024
    2.02 MB
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro Family - Data Sheet
    105.92 KB
    8/22/2023
    ToxiRAE Pro Family Data Sheet
    89.2 KB
    12/20/2021
    ToxiRAE Pro CO2 User Manual
    2.13 MB
    11/28/2023
    ToxiRAE Pro PID User Manual
    2.56 MB
    3/20/2024
    ToxiRAE Pro LEL User Manual
    2.02 MB
    8/12/2024
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    413.87 KB
    1/10/2023
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    116.75 KB
    10/16/2024
    ToxiRAE Pro EU Declaration of Conformity
    218.92 KB
    10/16/2024

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    G02-1010-002
    PCB ASSY,MAIN PCB W915MHZ RF MODULE,TOX
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-1010-002
    PCB ASSY,MAIN PCB W915MHZ RF MODULE,TOX
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-3001-000-FRU
    COVER ASSY,TOXIRAE PRO PID
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-3001-000-FRU
    COVER ASSY,TOXIRAE PRO PID
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A004-000
    TR PRO10.6eV PIDDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A004-000
    TR PRO10.6eV PIDDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A014-000
    TR PRO10.6eV PIDNO DATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A014-000
    TR PRO10.6eV PIDNO DATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A024-000
    TR PRO9.8 eV PIDDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A024-000
    TR PRO9.8 eV PIDDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A034-000
    TR PROLELDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A034-000
    TR PROLELDATALOG900MHz
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A114-100
    TR PROATEXH2SDTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A114-100
    TR PROATEXH2SDTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A214-100
    TR PROATEXCODTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A214-100
    TR PROATEXCODTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A514-100
    TR-PRO ECATXNO2DL900M
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A514-100
    TR-PRO ECATXNO2DL900M
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A614-100
    TR PROATEXCl2DTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A614-100
    TR PROATEXCl2DTALOG900MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1