/content/sps/au/en/search-results.html

    multi gas

    Honeywell BW™ Icon+ Multi Gas Detector

    Portable Multi-Gas Monitor

    Overview
    Honeywell BW™ Icon+ delivers an icon-based experience in a serviceable package. It enables you to maximize the lifespan of your 4-gas detectors, optimize long-term cost of ownership and select from multiple gas sensors for flexible applications.
    Honeywell BW™ Icon+ is named for its first-in-the-industry display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.
    Features & Benefits:
    Reliable:
    • 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
    • Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.
    • 1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.
    Easy to use:
    • Small, lightweight and wearable.
    • One-button operation.
    Easy to manage:
    • IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
    • Compatible with IntelliDoX instrument management and Honeywell Safety Suite.
    • Compatible with TouchConnect, using Bluetooth® for wireless configuration.
    Quick Specs:
    • The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
    • 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
    • Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
    • Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 185 gram
    • Weight range
      • 169 g with Klick Fast Stud gram
      • 185 g with Alligator Clip gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)
    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% percent

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Icon+

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual
    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm

    Battery & Charging

    • Charging Time
      • 4.5 hours
    • Battery Run Time
      • 2 Months (with NDIR CH4 Sensor) hours
      • Up to 2 Months hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Certifications

    • Standards
      • ATEX
      • FCCID and IC
      • IEC Ex
    • Certifications - Hazloc
      • ATEX, IECEX, CSA

    Datalogging

    • Datalogging Interval
      • 15 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Display

    • Display Type
      • Icon
    • Display Readout
      • Gas Levels and Device Status
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles
      • Compatible: IntelliDoX Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™ Using Bluetooth for Wireless Configuration
      • Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance
      • Easy to Use: Small, Lightweight and Wearable. One-Button Operation
      • Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime
      • Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures

    Options

    • User Options
      • Always ON
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Set Calibration and/or Bump Test Reminders
      • User Options Only Available via Device Configurator and Safety Suite Device Configurator

    Sensor

    • Sensor Type
      • Infrared (IR)

    Shelf Life

    • Operating Life
      • 3 years

    Warranty

    • Warranty
      • 3 Years
      • 3 Years for Sensors and Detector

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Additional Specifications

    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • External Calibration
      • IntelliDox Instrument Management System
    • Decibels
      • 95 decibel
    • Combustible Concentration
      • NDIR-CH4: 0-100% LEL
    • Combustible
      • Yes

    Technical Specifications

    • Tests
      • Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min
      • Digital Sensor Diagnostic Every Second
      • Perform Diagnostic of Sensor, Circuitry on Activation
    • Status Indicator
      • Icons and Alarm
    • Keypad Type
      • One Button Operation
    • Event Logging
      • 45 Days of Data at 15 sec Interval, 8 Hours/Day
    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software

    Dimensions & Weight

    • Size
      • 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)
      • 4.29 in x 2.44 in x 1.7 in (with Alligator Clip)

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 185 gram
    • Weight range
      • 169 g with Klick Fast Stud gram
      • 185 g with Alligator Clip gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)
    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% percent

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Icon+

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual
    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm

    Battery & Charging

    • Charging Time
      • 4.5 hours
    • Battery Run Time
      • 2 Months (with NDIR CH4 Sensor) hours
      • Up to 2 Months hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Certifications

    • Standards
      • ATEX
      • FCCID and IC
      • IEC Ex
    • Certifications - Hazloc
      • ATEX, IECEX, CSA

    Datalogging

    • Datalogging Interval
      • 15 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Display

    • Display Type
      • Icon
    • Display Readout
      • Gas Levels and Device Status
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles
      • Compatible: IntelliDoX Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™ Using Bluetooth for Wireless Configuration
      • Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance
      • Easy to Use: Small, Lightweight and Wearable. One-Button Operation
      • Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime
      • Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures

    Options

    • User Options
      • Always ON
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Set Calibration and/or Bump Test Reminders
      • User Options Only Available via Device Configurator and Safety Suite Device Configurator

    Sensor

    • Sensor Type
      • Infrared (IR)

    Shelf Life

    • Operating Life
      • 3 years

    Warranty

    • Warranty
      • 3 Years
      • 3 Years for Sensors and Detector

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Additional Specifications

    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • External Calibration
      • IntelliDox Instrument Management System
    • Decibels
      • 95 decibel
    • Combustible Concentration
      • NDIR-CH4: 0-100% LEL
    • Combustible
      • Yes

    Technical Specifications

    • Tests
      • Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min
      • Digital Sensor Diagnostic Every Second
      • Perform Diagnostic of Sensor, Circuitry on Activation
    • Status Indicator
      • Icons and Alarm
    • Keypad Type
      • One Button Operation
    • Event Logging
      • 45 Days of Data at 15 sec Interval, 8 Hours/Day
    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software

    Dimensions & Weight

    • Size
      • 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)
      • 4.29 in x 2.44 in x 1.7 in (with Alligator Clip)

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 185 gram
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Weight range : 169 g with Klick Fast Stud gram|185 g with Alligator Clip gram
    • Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)
    • Humidity Range : 0%-95% RH percent|5 to 95% percent
    • Minimum Temperature : -40|-40 degree Celsius
    • Maximum Temperature : 60|60 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Alarm Settings : Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm
    • Charging Time : 4.5 hours
    • Battery Run Time : 2 Months (with NDIR CH4 Sensor) hours|Up to 2 Months hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Standards : ATEX|FCCID and IC|IEC Ex
    • Certifications - Hazloc : ATEX, IECEX, CSA
    • Datalogging Interval : 15 sec
    • Datalogging Capable : Yes
    • Datalogging : 45 days of data at 15 sec interval, 8hrs/day
    • Display Type : Icon
    • Display Readout : Gas Levels and Device Status
    • Display Included : Yes
    • Features & Benefits : Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles|Compatible: IntelliDoX Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™ Using Bluetooth for Wireless Configuration|Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance|Easy to Use: Small, Lightweight and Wearable. One-Button Operation|Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime|Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures
    • User Options : Always ON|Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Set Points|Latching Alarms|Set Calibration and/or Bump Test Reminders|User Options Only Available via Device Configurator and Safety Suite Device Configurator
    • Sensor Type : Infrared (IR)
    • Operating Life : 3 years
    • Warranty : 3 Years|3 Years for Sensors and Detector
    • Wireless Technology : BLE|Bluetooth (BLE)
    • Wireless Enabled : Yes
    • Ingress Protection : IP66/68|IP66/IP68
    • Gas Type : H2S, CO, O2, LEL, SO2
    • External Calibration : IntelliDox Instrument Management System
    • Decibels : 95 decibel
    • Combustible Concentration : NDIR-CH4: 0-100% LEL
    • Combustible : Yes
    • Tests : Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min|Digital Sensor Diagnostic Every Second|Perform Diagnostic of Sensor, Circuitry on Activation
    • Status Indicator : Icons and Alarm
    • Size : 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)|4.29 in x 2.44 in x 1.7 in (with Alligator Clip)
    • Series Name : Honeywell BW Icon+
    • Power Source : Battery
    • Keypad Type : One Button Operation
    • Industry : Energy
    • Event Logging : 45 Days of Data at 15 sec Interval, 8 Hours/Day
    • Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Device Configurator App and Safety Suite Device Configurator Software
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon+ Datasheet - EN
    application/pdf 343.58 KB
    7/21/2025
    343.58 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    application/pdf 1.66 MB
    5/3/2022
    1.66 MB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    application/pdf 3.03 MB
    5/3/2022
    3.03 MB
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    application/pdf 3.27 MB
    3/28/2022
    3.27 MB
    Honeywell BW™ Icon+ QSG
    application/pdf 8.1 MB
    7/15/2021
    8.1 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BW™ Icon and Icon+ Firmware v 1.080
    application/zip 472.22 KB
    6/26/2024
    472.22 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.59 MB
    7/30/2021
    6.59 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    Name
    Description
    File Size
    Date
    Size
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    application/pdf 1.66 MB
    5/3/2022
    1.66 MB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    application/pdf 3.03 MB
    5/3/2022
    3.03 MB
    BW™ Icon and Icon+ Firmware v 1.080
    application/zip 472.22 KB
    6/26/2024
    472.22 KB
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    application/pdf 3.27 MB
    3/28/2022
    3.27 MB
    Honeywell BW™ Icon+ QSG
    application/pdf 8.1 MB
    7/15/2021
    8.1 MB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    Honeywell BW™ Icon+ Datasheet - EN
    application/pdf 343.58 KB
    7/21/2025
    343.58 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.59 MB
    7/30/2021
    6.59 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon+ Datasheet - EN
    343.58 KB
    7/21/2025
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    1.66 MB
    5/3/2022
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    3.03 MB
    5/3/2022
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    3.27 MB
    3/28/2022
    Honeywell BW™ Icon+ QSG
    8.1 MB
    7/15/2021
    BW™ Icon and Icon+ Firmware v 1.080
    472.22 KB
    6/26/2024
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    6.59 MB
    7/30/2021
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    721.31 KB
    1/10/2022
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    288.42 KB
    7/3/2024
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    225.16 KB
    1/10/2022
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    222.68 KB
    7/14/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CP-AF-K1
    External Auxiliary Filter Kit - CO
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-AF-K1
    External Auxiliary Filter Kit - CO
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-AF-K2
    External Auxiliary Filter Kit - SO2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-AF-K2
    External Auxiliary Filter Kit - SO2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-AG
    Replacement Aligator Clip
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-AG
    Replacement Aligator Clip
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BAT
    Replacement Battery
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BAT
    Replacement Battery
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BC1
    Replacement back shell, Yellow
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BC1
    Replacement back shell, Yellow
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BC1B
    Replacement back shell, Black
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-BC1B
    Replacement back shell, Black
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-C01-5
    5 way cradle charger,BW ICONICON+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-C01-5
    5 way cradle charger,BW ICONICON+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-FC1
    Replacement front enclosure,BW ICON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-FC1
    Replacement front enclosure,BW ICON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-FC2
    Replacement front enclosure,BW ICON+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-FC2
    Replacement front enclosure,BW ICON+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-KF
    Replacement Klickfast Stud
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1
    CP-KF
    Replacement Klickfast Stud
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-iconplus-front-yellow-lights-product-image-1