/content/sps/au/en/search-results.html

    multi gas

    Honeywell BW™ Icon Multi Gas Detector

    Portable Multi-Gas Monitor

    Overview
    Honeywell BW™ Icon is a fixed-life, 2-year, 4-gas detector for the gas hazards that workers face most often. That means you can turn it on and activate two years of protection, with no need for sensor or battery replacement — and no hidden costs. The first multi-gas detector with an icon display — for fast decisions.
    Honeywell BW™ Icon is named for its display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.
    Features & Benefits:
    Reliable:
    • 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
    • No service required, activate and use for two years
    • Bluetooth included for ease of downloading and sending reports via the Safety Suite App.
    Easy to use:
    • Small, lightweight and wearable.
    • One-button operation.
    Easy to manage:
    • IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
    • Compatible with IntelliDoX instrument management system and Honeywell Safety Suite.
    • Compatible with TouchConnect, using Bluetooth® for wireless configuration.
    Quick Specs:
    • The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
    • 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
    • Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
    • Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 185 gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range
      • With Alligator Clip: 185 g (6.5 oz) gram
      • With Klick Fast Stud: 169 g (6 oz) gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Icon

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • Up to 2 Months hours
    • Charging Time
      • 4.5 hours

    Certifications

    • Certifications - Hazloc
      • ATEX, IECEX, CSA
    • Standards
      • ATEX
      • FCCID and IC
      • IEC Ex

    Datalogging

    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Display

    • Display Included
      • Yes
    • Display Readout
      • Gas Levels and Device Status
    • Display Type
      • Icon Display

    Features & Benefits

    • Features & Benefits
      • Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles
      • Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance
      • Easy to Use: Small, Lightweight and Wearable. One-Button Operation
      • Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime
      • Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures

    Options

    • User Options
      • Always ON
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Set Calibration and/or Bump Test Reminders
      • User Options Only Available via Device Configurator and Safety Suite Device Configurator

    Sensor

    • Number of Sensors Included
      • 5
    • Sensor Type
      • Infrared (IR)

    Shelf Life

    • Operating Life
      • 2 years
      • 2 years

    Warranty

    • Warranty
      • 2 Years
      • 2 Years for Sensors and Detector

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • NDIR-CH4: 0-100% LEL
    • External Calibration
      • IntelliDox Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Dimensions & Weight

    • Size
      • 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)
      • 4.29 in x 2.44 in x 1.7 in (with Alligator Clip)

    Technical Specifications

    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software
    • Keypad Type
      • One Button Operation
    • Tests
      • Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min
      • Digital Sensor Diagnostic Every Second
      • Perform Diagnostic of Sensor, Circuitry on Activation

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 185 gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range
      • With Alligator Clip: 185 g (6.5 oz) gram
      • With Klick Fast Stud: 169 g (6 oz) gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Icon

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • Up to 2 Months hours
    • Charging Time
      • 4.5 hours

    Certifications

    • Certifications - Hazloc
      • ATEX, IECEX, CSA
    • Standards
      • ATEX
      • FCCID and IC
      • IEC Ex

    Datalogging

    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Display

    • Display Included
      • Yes
    • Display Readout
      • Gas Levels and Device Status
    • Display Type
      • Icon Display

    Features & Benefits

    • Features & Benefits
      • Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles
      • Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance
      • Easy to Use: Small, Lightweight and Wearable. One-Button Operation
      • Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime
      • Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures

    Options

    • User Options
      • Always ON
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Set Calibration and/or Bump Test Reminders
      • User Options Only Available via Device Configurator and Safety Suite Device Configurator

    Sensor

    • Number of Sensors Included
      • 5
    • Sensor Type
      • Infrared (IR)

    Shelf Life

    • Operating Life
      • 2 years
      • 2 years

    Warranty

    • Warranty
      • 2 Years
      • 2 Years for Sensors and Detector

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • NDIR-CH4: 0-100% LEL
    • External Calibration
      • IntelliDox Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Dimensions & Weight

    • Size
      • 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)
      • 4.29 in x 2.44 in x 1.7 in (with Alligator Clip)

    Technical Specifications

    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software
    • Keypad Type
      • One Button Operation
    • Tests
      • Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min
      • Digital Sensor Diagnostic Every Second
      • Perform Diagnostic of Sensor, Circuitry on Activation

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 185 gram
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range : With Alligator Clip: 185 g (6.5 oz) gram|With Klick Fast Stud: 169 g (6 oz) gram
    • Humidity Range : 0%-95% RH percent|5 to 95% percent
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-2000ppm), H2S (0-200ppm), SO2 (0-150ppm)
    • Minimum Temperature : -40|-40 degree Celsius
    • Maximum Temperature : 60|60 degree Celsius
    • Alarm Settings : Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : Up to 2 Months hours
    • Charging Time : 4.5 hours
    • Certifications - Hazloc : ATEX, IECEX, CSA
    • Standards : ATEX|FCCID and IC|IEC Ex
    • Datalogging : 45 days of data at 15 sec interval, 8hrs/day
    • Display Included : Yes
    • Display Readout : Gas Levels and Device Status
    • Display Type : Icon Display
    • Features & Benefits : Accurate: Low Power Infrared LEL Sensor is Immune to Silicone Poisoning, which Means Accurate Monitoring of Combustibles|Easy to Manage: The IntelliFlash™ Green Light Indicates when the Detector is in Compliance and the Amber Light Indicates the Need for Maintenance|Easy to Use: Small, Lightweight and Wearable. One-Button Operation|Reliable: Two Months of Battery Runtime on a 4.5-Hour Charge and Up To Four Months If You Turn Off the Detector at the End of Each Shift. No Daily Charging, No Unexpected Downtime|Responsive: Series Sensors Respond to Dangerous Gas Levels in Seconds, Even in Harsh Temperatures
    • User Options : Always ON|Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Set Points|Latching Alarms|Set Calibration and/or Bump Test Reminders|User Options Only Available via Device Configurator and Safety Suite Device Configurator
    • Number of Sensors Included : 5
    • Sensor Type : Infrared (IR)
    • Operating Life : 2 years|2 years
    • Warranty : 2 Years|2 Years for Sensors and Detector
    • Wireless Technology : BLE|Bluetooth (BLE)
    • Wireless Enabled : Yes
    • Combustible Concentration : NDIR-CH4: 0-100% LEL
    • External Calibration : IntelliDox Instrument Management System and Honeywell Safety Suite and Also with TouchConnect™
    • Ingress Protection : IP66/68|IP66/IP68
    • Combustible : Yes
    • Gas Type : H2S, CO, O2, LEL, SO2
    • Decibels : 95 decibel
    • Size : 4.29 in x 2.44 in x 1.49 in (with Klick Fast Stud)|4.29 in x 2.44 in x 1.7 in (with Alligator Clip)
    • Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Device Configurator App and Safety Suite Device Configurator Software
    • Power Source : Battery
    • Series Name : Honeywell BW Icon
    • Keypad Type : One Button Operation
    • Industry : Energy
    • Tests : Activated Detector Automatically Performs Analog Sensor Diagnostic Every 10 min|Digital Sensor Diagnostic Every Second|Perform Diagnostic of Sensor, Circuitry on Activation
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon Datasheet
    application/pdf 236.01 KB
    7/27/2021
    236.01 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon QSG
    application/pdf 8.1 MB
    7/27/2021
    8.1 MB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    application/pdf 3.03 MB
    5/3/2022
    3.03 MB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    application/pdf 1.66 MB
    5/3/2022
    1.66 MB
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    application/pdf 3.27 MB
    3/28/2022
    3.27 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BW™ Icon and Icon+ Firmware v 1.080
    application/zip 472.22 KB
    6/26/2024
    472.22 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.59 MB
    7/30/2021
    6.59 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    Name
    Description
    File Size
    Date
    Size
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    Honeywell BW™ Icon QSG
    application/pdf 8.1 MB
    7/27/2021
    8.1 MB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    application/pdf 3.03 MB
    5/3/2022
    3.03 MB
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    application/pdf 1.66 MB
    5/3/2022
    1.66 MB
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.59 MB
    7/30/2021
    6.59 MB
    BW™ Icon and Icon+ Firmware v 1.080
    application/zip 472.22 KB
    6/26/2024
    472.22 KB
    Honeywell BW™ Icon Datasheet
    application/pdf 236.01 KB
    7/27/2021
    236.01 KB
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    application/pdf 3.27 MB
    3/28/2022
    3.27 MB
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Icon Datasheet
    236.01 KB
    7/27/2021
    Honeywell BW™ Icon QSG
    8.1 MB
    7/27/2021
    Honeywell BW™ Icon and BW™ Icon+ User Manual - Portuguese
    3.03 MB
    5/3/2022
    Honeywell BW™ Icon and BW™ Icon+ User Manual - English
    1.66 MB
    5/3/2022
    BW Icon and BW Icon+ User Manual Rev-C - Japanese
    3.27 MB
    3/28/2022
    BW™ Icon and Icon+ Firmware v 1.080
    472.22 KB
    6/26/2024
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    6.59 MB
    7/30/2021
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    225.16 KB
    1/10/2022
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    222.68 KB
    7/14/2023
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    721.31 KB
    1/10/2022
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    288.42 KB
    7/3/2024

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CP-MPCB11
    RPL,PCBA,FLEX4,S3 DIGITAL,S4 DIGITAL
    CP-MPCB11
    RPL,PCBA,FLEX4,S3 DIGITAL,S4 DIGITAL
    SR-D3-1S
    REPLACEMENT NO2, 1S
    SR-D3-1S
    REPLACEMENT NO2, 1S
    SR-HM-1S
    SR-HM-1S
    SR-HM-1S
    SR-HM-1S