/content/sps/au/en/search-results.html

    high tech and semiconductor

    Vertex™ Multi-Point Toxic Gas Monitoring System

    Honeywell Vertex™ toxic gas monitoring system provides high level of continious protection for monitoring multiple points.

    Overview
    Combines the most advanced Chemcassette®, software and optics technologies into a flexible, reliable monitoring system with up to 72 points of gas detection.
    Product Overview:
    Up to 72 points of continuous gas detection. Vertex combines the most advanced Chemcassette, software and optics technologies into a flexible, easy-to-use, and reliable gas monitoring system.
    Flexible:
    Start your Vertex System with as little as eight points. As your monitoring needs change, Vertex expands, offering you up to 72 points of continuous gas detection. Place your sampling points up to 400 feet (120 meters) from the system. There is a choice of universal analyser modules and/or pyrolyzer analyzers.
    Reliable:
    Vertex offers powerful, built-in system redundancy as standard equipment to effectively safeguard against downtime.
    • Back-up pump and internal power module
    • Chemcassette® technology provides physical evidence of gas event
    • System data back-up. If main data acquisition PC fails, analyzers continue to monitor, log data and alarm
    • Drip resistant cap for system protection from overhead leaks
    • Automated leak test with line integrity option
    Additional Features and Benefits:
    Easy to use:
    • Touch screen for easy access to data
    • Software updates via CD-ROM or network to all system components
    • Configuration profile editing and data retrieval are all achievable without taking unit offline
    • Radio frequency identification tag (RFID) ensures Chemcassettes are installed into appropriately programmed analyzer, eliminating human error
    • On-line help system
    Security:
    • Multiple levels of password protection
    • Reconfigure security setup without taking unit offline
    Low cost of ownership:
    • Vertex’s smaller footprint and greater density of points reduce your cost per point
    • Eight points per analyser lowers Chemcassette® costs
    • Maximized 72 point systems provide low cost per point as compared to other continuous monitor
    • One system monitors up to nine gas families and more than 40 gases
    • You can split your sample to more than one analyzer
    Easy to maintain:
    • Vertex uses cost-effective XP Chemcassettes®, providing up to three months of continuous monitoring
    • Simplified replacement of Chemcassettes® and automated optics verification
    • No dynamic calibration required
    • No flow balancing
    • Easy access to analyzers, pumps, power supplies and touch screen from front panel
    • Onscreen interactive electronic manual with integral video
    Advanced communications:
    • Built-in configurable PLCs with optional 176 relay contacts
    • Standard OPC interface for easy integration into your existing factory automation system or HMI
    • Optional Ethernet/CIP, LonWorks®, DeviceNetTM, DF1 Interface, Profibus, Modbus Plus, Modbus/TCP, ControlNet, or isolated 4-20mA outputs available
    • Optional Chemcam camera permits viewing of stain, locally or remotely, for proof of gas event. Image is electronically saved for future retrieval.
    • Optional remote control/viewing software enables total visualization of the monitor screens at a remote PC.
    Features & Benefits:
    • Touch screen for easy data access
    • Low cost of ownership with Chemcassettes
    • One systems monitors up to 9 gas families/more than 40 gases
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • Honeywell

    Features

    • Alarm Type
      • Alarm 1 (Red)
      • Alarm 2 (Red)
      • Fault (Yellow)
      • Normal (Green)
    • Visual Indicators
      • 15.6 in Screen Monitor with Resistive Touch Interface
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
    • Features & Benefits
      • Advanced Communications
      • Easy to Use: Touchscreen for Easy Access to Data and Software Updates via CD-ROM or Network to All System Components
      • Flexible: There is a Choice of Universal Analyzer Modules and/or Pyrolyzer Analyzers
      • Operating System: Windows 10 IoT Enterprise to Improve IT Security
      • Reduced Total Cost of Ownership and Easy to Maintain
      • Reliable: Vertex Offers Powerful, Built-In System Redundancy as Standard Equipment to Effectively Safeguard Against Downtime
      • Security: Multiple Levels of Password Protection and Reconfigure Security Setup without Taking Unit Offline
    • Display Type
      • 15.6 in Screen Monitor with Resistive Touch Interface

    Technical Specifications

    • Wiring Requirement
      • 14 AWG
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 Connector)
    • Tubing Length
      • 400 ft
    • Transport Time
      • 67 sec for 300 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Network Interface
      • Standard OPC
    • Gas Type
      • Fluorine (For F2, No2)
    • Flow Rate
      • 1.5 LPM
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Digital Communication Ports
      • ControlNet
      • DeviceNet
      • Modbus/TCP
      • Optional Ethernet/CIP
      • Profibus
      • Profinet

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Height
      • 76 in
    • Exhaust Length
      • 50 ft

    Electrical Specifications

    • Power Requirement
      • 230 V AC ± 10% Single Phase (Under Load) @50/60 Hz; 15A
    • Power Consumption
      • ≤ 1.4 kW

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Applications & Compatibility

    • For Use With
      • Windows 7 Embedded Standard 32-bit Service Pack 1
      • Windows XP Professional 32-bit Service Pack 2

    Standards & Certifications

    • Certificates and Standards
      • EN 300 330-1 V1.8.1
      • EN 301 489-1 V1.9.2
      • EN 50270:2015
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS Directive 2015/863/EU

    Brand

    • Brand
      • Honeywell

    Features

    • Alarm Type
      • Alarm 1 (Red)
      • Alarm 2 (Red)
      • Fault (Yellow)
      • Normal (Green)
    • Visual Indicators
      • 15.6 in Screen Monitor with Resistive Touch Interface
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
    • Features & Benefits
      • Advanced Communications
      • Easy to Use: Touchscreen for Easy Access to Data and Software Updates via CD-ROM or Network to All System Components
      • Flexible: There is a Choice of Universal Analyzer Modules and/or Pyrolyzer Analyzers
      • Operating System: Windows 10 IoT Enterprise to Improve IT Security
      • Reduced Total Cost of Ownership and Easy to Maintain
      • Reliable: Vertex Offers Powerful, Built-In System Redundancy as Standard Equipment to Effectively Safeguard Against Downtime
      • Security: Multiple Levels of Password Protection and Reconfigure Security Setup without Taking Unit Offline
    • Display Type
      • 15.6 in Screen Monitor with Resistive Touch Interface

    Technical Specifications

    • Wiring Requirement
      • 14 AWG
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 Connector)
    • Tubing Length
      • 400 ft
    • Transport Time
      • 67 sec for 300 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Network Interface
      • Standard OPC
    • Gas Type
      • Fluorine (For F2, No2)
    • Flow Rate
      • 1.5 LPM
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Digital Communication Ports
      • ControlNet
      • DeviceNet
      • Modbus/TCP
      • Optional Ethernet/CIP
      • Profibus
      • Profinet

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Height
      • 76 in
    • Exhaust Length
      • 50 ft

    Electrical Specifications

    • Power Requirement
      • 230 V AC ± 10% Single Phase (Under Load) @50/60 Hz; 15A
    • Power Consumption
      • ≤ 1.4 kW

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Applications & Compatibility

    • For Use With
      • Windows 7 Embedded Standard 32-bit Service Pack 1
      • Windows XP Professional 32-bit Service Pack 2

    Standards & Certifications

    • Certificates and Standards
      • EN 300 330-1 V1.8.1
      • EN 301 489-1 V1.9.2
      • EN 50270:2015
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS Directive 2015/863/EU
    • Brand : Honeywell
    • Alarm Type : Alarm 1 (Red)|Alarm 2 (Red)|Fault (Yellow)|Normal (Green)
    • Wiring Requirement : 14 AWG|Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 Connector)
    • Visual Indicators : 15.6 in Screen Monitor with Resistive Touch Interface|Display Gas Reading, Alarm and Instrument Status Real-Time Base
    • Tubing Length : 400 ft
    • Transport Time : 67 sec for 300 ft
    • Size : H: 76 in D: 24 in W: 35 in
    • Sample Lines : ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Power Requirement : 230 V AC ± 10% Single Phase (Under Load) @50/60 Hz; 15A
    • Power Consumption : ≤ 1.4 kW
    • Operating Humidity : 20 to 80% RH
    • Operating Altitude : -1,000 ft to 6,000 ft Above Sea Level
    • Network Interface : Standard OPC
    • Height : 76 in
    • Gas Type : Fluorine (For F2, No2)
    • For Use With : Windows 7 Embedded Standard 32-bit Service Pack 1|Windows XP Professional 32-bit Service Pack 2
    • Flow Rate : 1.5 LPM
    • Features & Benefits : Advanced Communications|Easy to Use: Touchscreen for Easy Access to Data and Software Updates via CD-ROM or Network to All System Components|Flexible: There is a Choice of Universal Analyzer Modules and/or Pyrolyzer Analyzers|Operating System: Windows 10 IoT Enterprise to Improve IT Security|Reduced Total Cost of Ownership and Easy to Maintain|Reliable: Vertex Offers Powerful, Built-In System Redundancy as Standard Equipment to Effectively Safeguard Against Downtime|Security: Multiple Levels of Password Protection and Reconfigure Security Setup without Taking Unit Offline
    • Exhaust Line : ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Exhaust Length : 50 ft
    • Display Type : 15.6 in Screen Monitor with Resistive Touch Interface
    • Digital Communication Ports : ControlNet|DeviceNet|Modbus/TCP|Optional Ethernet/CIP|Profibus|Profinet
    • Certificates and Standards : EN 300 330-1 V1.8.1|EN 301 489-1 V1.9.2|EN 50270:2015|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|RoHS Directive 2015/863/EU
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Vertex Multi-Point Toxic Gas Monitoring System - Data Sheet
    application/pdf 153.97 KB
    4/25/2023
    153.97 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Vertex Multi-Point Toxic Gas Operating Manual English
    application/pdf 109.62 MB
    11/5/2025
    109.62 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Vertex Multi-Point Toxic Gas Monitoring System - Brochure
    application/pdf 3.39 MB
    5/31/2023
    3.39 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    HT Sample Line Filter Specifications - Technical Note
    application/pdf 218.86 KB
    3/31/2023
    218.86 KB
    Vertex Application Software 1.25.13 - Technical Note
    application/pdf 122.14 KB
    9/23/2022
    122.14 KB
    Vertex Software Release 1.25.15 - Technical Note
    application/pdf 397.14 KB
    3/23/2023
    397.14 KB
    Vertex Series Cabinet Filter Usage
    application/pdf 130.29 KB
    1/11/2024
    130.29 KB
    Vertex Series Change History
    application/pdf 105.93 KB
    1/11/2024
    105.93 KB
    Vertex AIC Component Change
    application/pdf 369.2 KB
    1/11/2024
    369.2 KB
    Vertex Computers - Technical Note
    application/pdf 226.38 KB
    10/20/2022
    226.38 KB
    Vertex & Vertex M - Product Notice
    application/pdf 119.37 KB
    10/21/2022
    119.37 KB
    Vertex Replacement Profibus Card - Technical Note - English Rev 2-2
    application/pdf 636.15 KB
    10/21/2022
    636.15 KB
    Vertex Multi-Point Toxic Gas Monitoring System Technical Note
    application/pdf 160.98 KB
    7/15/2021
    160.98 KB
    Vertex Replacement Profibus Card - Technical Note - English
    application/pdf 636.15 KB
    5/18/2022
    636.15 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Vertex and Vertex M - EU Declaration of Conformity
    application/pdf 189.3 KB
    2/2/2023
    189.3 KB
    Vertex M and Vertex EU Declaration of Conformity
    application/pdf 172.02 KB
    1/5/2022
    172.02 KB
    Name
    Description
    File Size
    Date
    Size
    Vertex Multi-Point Toxic Gas Operating Manual English
    application/pdf 109.62 MB
    11/5/2025
    109.62 MB
    HT Sample Line Filter Specifications - Technical Note
    application/pdf 218.86 KB
    3/31/2023
    218.86 KB
    Vertex Multi-Point Toxic Gas Monitoring System - Brochure
    application/pdf 3.39 MB
    5/31/2023
    3.39 MB
    Vertex Application Software 1.25.13 - Technical Note
    application/pdf 122.14 KB
    9/23/2022
    122.14 KB
    Vertex Multi-Point Toxic Gas Monitoring System - Data Sheet
    application/pdf 153.97 KB
    4/25/2023
    153.97 KB
    Vertex and Vertex M - EU Declaration of Conformity
    application/pdf 189.3 KB
    2/2/2023
    189.3 KB
    Vertex Software Release 1.25.15 - Technical Note
    application/pdf 397.14 KB
    3/23/2023
    397.14 KB
    Vertex Series Cabinet Filter Usage
    application/pdf 130.29 KB
    1/11/2024
    130.29 KB
    Vertex Series Change History
    application/pdf 105.93 KB
    1/11/2024
    105.93 KB
    Vertex AIC Component Change
    application/pdf 369.2 KB
    1/11/2024
    369.2 KB
    Vertex Computers - Technical Note
    application/pdf 226.38 KB
    10/20/2022
    226.38 KB
    Vertex & Vertex M - Product Notice
    application/pdf 119.37 KB
    10/21/2022
    119.37 KB
    Vertex Replacement Profibus Card - Technical Note - English Rev 2-2
    application/pdf 636.15 KB
    10/21/2022
    636.15 KB
    Vertex Multi-Point Toxic Gas Monitoring System Technical Note
    application/pdf 160.98 KB
    7/15/2021
    160.98 KB
    Vertex M and Vertex EU Declaration of Conformity
    application/pdf 172.02 KB
    1/5/2022
    172.02 KB
    Vertex Replacement Profibus Card - Technical Note - English
    application/pdf 636.15 KB
    5/18/2022
    636.15 KB
    Name
    Description
    File Size
    Date
    Size
    Vertex Multi-Point Toxic Gas Monitoring System - Data Sheet
    153.97 KB
    4/25/2023
    Vertex Multi-Point Toxic Gas Operating Manual English
    109.62 MB
    11/5/2025
    Vertex Multi-Point Toxic Gas Monitoring System - Brochure
    3.39 MB
    5/31/2023
    HT Sample Line Filter Specifications - Technical Note
    218.86 KB
    3/31/2023
    Vertex Application Software 1.25.13 - Technical Note
    122.14 KB
    9/23/2022
    Vertex Software Release 1.25.15 - Technical Note
    397.14 KB
    3/23/2023
    Vertex Series Cabinet Filter Usage
    130.29 KB
    1/11/2024
    Vertex Series Change History
    105.93 KB
    1/11/2024
    Vertex AIC Component Change
    369.2 KB
    1/11/2024
    Vertex Computers - Technical Note
    226.38 KB
    10/20/2022
    Vertex & Vertex M - Product Notice
    119.37 KB
    10/21/2022
    Vertex Replacement Profibus Card - Technical Note - English Rev 2-2
    636.15 KB
    10/21/2022
    Vertex Multi-Point Toxic Gas Monitoring System Technical Note
    160.98 KB
    7/15/2021
    Vertex Replacement Profibus Card - Technical Note - English
    636.15 KB
    5/18/2022
    Vertex and Vertex M - EU Declaration of Conformity
    189.3 KB
    2/2/2023
    Vertex M and Vertex EU Declaration of Conformity
    172.02 KB
    1/5/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    0060-0036
    Power Supply 24V 400W Output
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0060-0036
    Power Supply 24V 400W Output
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0046
    7 SLOT CHASSIS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0046
    7 SLOT CHASSIS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0048
    POWER SUPPLY 5VDC 10A24VDC 2.88A
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0048
    POWER SUPPLY 5VDC 10A24VDC 2.88A
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0049
    PROCESSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0049
    PROCESSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0052
    DH485 LINK COUPLER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0052
    DH485 LINK COUPLER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0086
    16 PORT ETHERNET HUB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0086
    16 PORT ETHERNET HUB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0090
    8 CHANNEL RELAY OUTPUT MODULE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0090
    8 CHANNEL RELAY OUTPUT MODULE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0111
    DISPLAY 15 LCD WTOUCHSCREEN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0111
    DISPLAY 15 LCD WTOUCHSCREEN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0129
    I3 PC WITH WIN7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0185-0129
    I3 PC WITH WIN7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0220-0023
    AXIAL BOX FAN 119MM SQ X 38MM 24 VDC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex
    0220-0023
    AXIAL BOX FAN 119MM SQ X 38MM 24 VDC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-safety-vertex