/content/sps/au/en/search-results.html

    high tech and semiconductor

    ACM 150G2 Gas Monitoring System

    ACM 150G2 FTIR Centralized Gas Monitoring System

    Overview
    Overview:Detect more gases, in many cases at lower levels, with proof of response through state-of-the-art Human Machine Interface (HMI). Promote uptime, low cost of ownership, and reliable performance with ACM 150G2 by Honeywell.Product Overview:Increase productivity demands with a newly designed FTIR bench that provides a better Lower Detectable Limit (LDL) for many gases through the instrument. Choose Honeywell ACM 150G2 for enhanced safety, improved performance, and lower cost-per-point monitoring.
    • Up to 40 measuring points can be centrally located on one device, such as process tools, gas and chemical storage units, gas cabinets, distribution boxes, process tools, emission measurement, and ambient air monitoring.
    • Up to 15 gases can be detected per measuring point, lowering your cost-per-gas-per-point monitoring.
    • Self-diagnostic programming detects faults and critical alarms, eliminating many maintenance calls.
    • Communications options meet unique site requirements (Open Platform Communications (OPC), ControlNet™, Modbus®, and Profibus®
    Improved Gas Monitoring Performance with the ACM 150G2Increase productivity demands with a newly designed FTIR bench that provides a better Lower Detectable Limit (LDL) for many gases through the instrument. Choose Honeywell ACM 150G2 for enhanced safety, improved performance, and lower cost-per-point monitoring.Features and Benefits:Integrate gas detection into a single unit:
    • Detect multiple gases, chemicals, or odors in an industrial process*
    • Overlay the spectrum of detected gas against a library of spectra for precise detection as a user validation tool
    • Up to 40 measuring points can be detected sequentially
    • 80 configurable relay points for increased flexibility
    Promote uptime:
    • Sealed aluminum body prevents moisture intrusion, protecting critical internal components
    • Double IR scan ensures reliable performance and reduces false alarms
    • Optimized built-in measuring/self-diagnostics eliminate on-site gas calibration
    • Desiccant replacement cycle of 3-to-5 years
    Boost gas monitoring performance:
    • Composite sampling of up to four measuring points provides faster measurement
    • Easy-to-service gas cell with stainless-steel body construction prevents costly downtime
    • Better Signal to Noise Ratio (SNR) performance allows for lower LDL measurements
    Simplified touchscreen operation:
    • Improved HMI with modernized solid-state computer operating on a world-proven operating system
    • Large user-friendly touchscreen interface
    • Flexible communications options meet unique site requirements
    • Robust solid-state drive
    • Embedded web server for remote access
    • Refer to the ACM 150G2/100 Gas List or ask your regional sales rep for more information. More than two hundred gases detectable. Our engineers may be able to generate a new method for gases not listed.
    Quick Specs:
    • Analysis method: Continuous scan FTIR (Fourier Transform Infrared) analyzer
    • Gas cell path: 5.0 m path length
    • Scanning rate: ≤ 15 sec per point
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 66 in D: 25 in W: 34 in

    Standards & Certifications

    • Certificates and Standards
      • CE Certified
      • EN 50270:2015/AC:2016
      • EN 61000-6-4:2007/A1:2011
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS Directive 2015/863/EU
      • UL 61010
    • Ingress Protection
      • IP20

    Technical Specifications

    • Sample Point Capacity
      • Composite Sampling up to 4 points
      • Point Configurations: 10, 20, 30 or 40
    • Tubing Sample Inlet
      • 0.375 in (Swagelok Connector)
    • Operating Altitude
      • Up to 6,562 ft (2,000 m)
    • Network Interface
      • ControlNet
      • LonWorks
      • Modbus
      • OPC Drivers
      • Profibus
    • Analysis Method
      • Continuous Scan FT-IR (Fourier Transform Infrared) Analyzer
    • Scanning Rate
      • ≤15 sec/Point
    • Sample Lines
      • ID: 0.25 in OD: 0.375 in PTFE
    • Exhaust Line
      • 1.5 in NPT (15 cfm)
    • Data Logging
      • 30 Days for All Spectra
      • 90 Days for Alarms
    • Gas Type
      • Organic, PFC, CFC, HFC, Metal Organic, NF, and Other Inorganic Gases
    • Relays
      • 0 x DPDT (Double-Pole Double-Thow)

    Features

    • Features & Benefits
      • All Connections for Power, Sample Lines, Compressed Air, and Nitrogen are Located on the Top of the Unit
      • Electric or Venturi (Compressed Air) Pump Options, with Redundant Electric Backup Pump as Standard
      • Enhanced Data Processing Reduces System Slowdowns while Boosting Performance and Reliability
      • Every ACM 150G2 is Equipped with 80 Programmable Relays
      • FT-IR Bench: Provides More Gas Detection Options (Up to 15 Gases per Measuring Point are Possible)
      • Quickly Evaluates the IR Spectra, Stores Critical Data, Transmits Alarms, Activates Point Relays, and Monitors Diagnostics and Test Functions
      • Sealed Aluminum Body: Prevents Moisture Intrusion, Reduces EMI, and Boosts Uptime
      • Software Method can be Configured to Detect a Large Variety of Gases, Odors, or Chemical Compounds
      • Stainless Steel Construction Provides Best-in-Class SNR Performance with Ease of Service and Maintenance
      • Touchscreen Computer, Improved HMI for Easier Viewing, Web-Based User Interface
    • Display Type
      • Touch Screen User Friendly Interface

    Operating Characteristics

    • Operating Humidity
      • 80% at Temperatures up to 88°F (31°C)

    Electrical Specifications

    • Power Requirement
      • 115 V AC, 20A
      • 230 V AC, 10A
    • Operating Voltage
      • ±10% of the Nominal Voltage

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 66 in D: 25 in W: 34 in

    Standards & Certifications

    • Certificates and Standards
      • CE Certified
      • EN 50270:2015/AC:2016
      • EN 61000-6-4:2007/A1:2011
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS Directive 2015/863/EU
      • UL 61010
    • Ingress Protection
      • IP20

    Technical Specifications

    • Sample Point Capacity
      • Composite Sampling up to 4 points
      • Point Configurations: 10, 20, 30 or 40
    • Tubing Sample Inlet
      • 0.375 in (Swagelok Connector)
    • Operating Altitude
      • Up to 6,562 ft (2,000 m)
    • Network Interface
      • ControlNet
      • LonWorks
      • Modbus
      • OPC Drivers
      • Profibus
    • Analysis Method
      • Continuous Scan FT-IR (Fourier Transform Infrared) Analyzer
    • Scanning Rate
      • ≤15 sec/Point
    • Sample Lines
      • ID: 0.25 in OD: 0.375 in PTFE
    • Exhaust Line
      • 1.5 in NPT (15 cfm)
    • Data Logging
      • 30 Days for All Spectra
      • 90 Days for Alarms
    • Gas Type
      • Organic, PFC, CFC, HFC, Metal Organic, NF, and Other Inorganic Gases
    • Relays
      • 0 x DPDT (Double-Pole Double-Thow)

    Features

    • Features & Benefits
      • All Connections for Power, Sample Lines, Compressed Air, and Nitrogen are Located on the Top of the Unit
      • Electric or Venturi (Compressed Air) Pump Options, with Redundant Electric Backup Pump as Standard
      • Enhanced Data Processing Reduces System Slowdowns while Boosting Performance and Reliability
      • Every ACM 150G2 is Equipped with 80 Programmable Relays
      • FT-IR Bench: Provides More Gas Detection Options (Up to 15 Gases per Measuring Point are Possible)
      • Quickly Evaluates the IR Spectra, Stores Critical Data, Transmits Alarms, Activates Point Relays, and Monitors Diagnostics and Test Functions
      • Sealed Aluminum Body: Prevents Moisture Intrusion, Reduces EMI, and Boosts Uptime
      • Software Method can be Configured to Detect a Large Variety of Gases, Odors, or Chemical Compounds
      • Stainless Steel Construction Provides Best-in-Class SNR Performance with Ease of Service and Maintenance
      • Touchscreen Computer, Improved HMI for Easier Viewing, Web-Based User Interface
    • Display Type
      • Touch Screen User Friendly Interface

    Operating Characteristics

    • Operating Humidity
      • 80% at Temperatures up to 88°F (31°C)

    Electrical Specifications

    • Power Requirement
      • 115 V AC, 20A
      • 230 V AC, 10A
    • Operating Voltage
      • ±10% of the Nominal Voltage

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Size : H: 66 in D: 25 in W: 34 in
    • Certificates and Standards : CE Certified|EN 50270:2015/AC:2016|EN 61000-6-4:2007/A1:2011|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|RoHS Directive 2015/863/EU|UL 61010
    • Sample Point Capacity : Composite Sampling up to 4 points|Point Configurations: 10, 20, 30 or 40
    • Tubing Sample Inlet : 0.375 in (Swagelok Connector)
    • Features & Benefits : All Connections for Power, Sample Lines, Compressed Air, and Nitrogen are Located on the Top of the Unit|Electric or Venturi (Compressed Air) Pump Options, with Redundant Electric Backup Pump as Standard|Enhanced Data Processing Reduces System Slowdowns while Boosting Performance and Reliability|Every ACM 150G2 is Equipped with 80 Programmable Relays|FT-IR Bench: Provides More Gas Detection Options (Up to 15 Gases per Measuring Point are Possible)|Quickly Evaluates the IR Spectra, Stores Critical Data, Transmits Alarms, Activates Point Relays, and Monitors Diagnostics and Test Functions|Sealed Aluminum Body: Prevents Moisture Intrusion, Reduces EMI, and Boosts Uptime|Software Method can be Configured to Detect a Large Variety of Gases, Odors, or Chemical Compounds|Stainless Steel Construction Provides Best-in-Class SNR Performance with Ease of Service and Maintenance|Touchscreen Computer, Improved HMI for Easier Viewing, Web-Based User Interface
    • Operating Humidity : 80% at Temperatures up to 88°F (31°C)
    • Operating Altitude : Up to 6,562 ft (2,000 m)
    • Ingress Protection : IP20
    • Power Requirement : 115 V AC, 20A|230 V AC, 10A
    • Operating Voltage : ±10% of the Nominal Voltage
    • Network Interface : ControlNet|LonWorks|Modbus|OPC Drivers|Profibus
    • Analysis Method : Continuous Scan FT-IR (Fourier Transform Infrared) Analyzer
    • Scanning Rate : ≤15 sec/Point
    • Sample Lines : ID: 0.25 in OD: 0.375 in PTFE
    • Exhaust Line : 1.5 in NPT (15 cfm)
    • Display Type : Touch Screen User Friendly Interface
    • Data Logging : 30 Days for All Spectra|90 Days for Alarms
    • Industry : Manufacturing
    • Gas Type : Organic, PFC, CFC, HFC, Metal Organic, NF, and Other Inorganic Gases
    • Relays : 0 x DPDT (Double-Pole Double-Thow)
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    application/pdf 10.24 MB
    3/29/2023
    10.24 MB
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    application/pdf 9.65 MB
    10/21/2022
    9.65 MB
    ACM 150 (Gen2) Air Composition Monitor- User Manual
    application/pdf 11.22 MB
    11/5/2024
    11.22 MB
    ACM 150 FT-IR Centralized Gas Monitoring System Installation Guide
    application/pdf 6.06 MB
    7/15/2021
    6.06 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    ACM 150 3D STEP Files
    application/zip 9.68 MB
    10/28/2025
    9.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    ACM 150G2 FT-IR Centralized Gas Monitoring System - Brochure
    application/pdf 3.29 MB
    10/20/2022
    3.29 MB
    ACM 150 FT-IR Centralized Gas Monitoring System Brochure
    application/pdf 4.47 MB
    7/15/2021
    4.47 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    ACM 150G2 Webserver Connection - Technical Note
    application/pdf 675.05 KB
    12/13/2023
    675.05 KB
    ACM 150 FT-IR Centralized Gas Monitoring System Gas List
    application/pdf 321.63 KB
    7/15/2021
    321.63 KB
    ACM 150 FT-IR Centralized Gas Monitoring System Spec Sheet
    application/pdf 678.8 KB
    7/15/2021
    678.8 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    ACM150 FT-IR EU Declaration of Conformity
    application/pdf 213.52 KB
    10/10/2022
    213.52 KB
    Name
    Description
    File Size
    Date
    Size
    ACM 150G2 Webserver Connection - Technical Note
    application/pdf 675.05 KB
    12/13/2023
    675.05 KB
    ACM150 FT-IR EU Declaration of Conformity
    application/pdf 213.52 KB
    10/10/2022
    213.52 KB
    ACM 150 FT-IR Centralized Gas Monitoring System Gas List
    application/pdf 321.63 KB
    7/15/2021
    321.63 KB
    ACM 150 FT-IR Centralized Gas Monitoring System Spec Sheet
    application/pdf 678.8 KB
    7/15/2021
    678.8 KB
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    application/pdf 10.24 MB
    3/29/2023
    10.24 MB
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    application/pdf 9.65 MB
    10/21/2022
    9.65 MB
    ACM 150G2 FT-IR Centralized Gas Monitoring System - Brochure
    application/pdf 3.29 MB
    10/20/2022
    3.29 MB
    ACM 150 FT-IR Centralized Gas Monitoring System Brochure
    application/pdf 4.47 MB
    7/15/2021
    4.47 MB
    ACM 150 (Gen2) Air Composition Monitor- User Manual
    application/pdf 11.22 MB
    11/5/2024
    11.22 MB
    ACM 150 3D STEP Files
    application/zip 9.68 MB
    10/28/2025
    9.68 MB
    ACM 150 FT-IR Centralized Gas Monitoring System Installation Guide
    application/pdf 6.06 MB
    7/15/2021
    6.06 MB
    Name
    Description
    File Size
    Date
    Size
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    10.24 MB
    3/29/2023
    ACM 150G2 FT-IR Centralized Gas Monitoring System - User Manual
    9.65 MB
    10/21/2022
    ACM 150 (Gen2) Air Composition Monitor- User Manual
    11.22 MB
    11/5/2024
    ACM 150 FT-IR Centralized Gas Monitoring System Installation Guide
    6.06 MB
    7/15/2021
    ACM 150 3D STEP Files
    9.68 MB
    10/28/2025
    ACM 150G2 FT-IR Centralized Gas Monitoring System - Brochure
    3.29 MB
    10/20/2022
    ACM 150 FT-IR Centralized Gas Monitoring System Brochure
    4.47 MB
    7/15/2021
    ACM 150G2 Webserver Connection - Technical Note
    675.05 KB
    12/13/2023
    ACM 150 FT-IR Centralized Gas Monitoring System Gas List
    321.63 KB
    7/15/2021
    ACM 150 FT-IR Centralized Gas Monitoring System Spec Sheet
    678.8 KB
    7/15/2021
    ACM150 FT-IR EU Declaration of Conformity
    213.52 KB
    10/10/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3014B1212
    ACM100_complete_upgrade kit gen2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1212
    ACM100_complete_upgrade kit gen2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1213
    ACM150 HMI Upgrade Kit
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1213
    ACM150 HMI Upgrade Kit
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1214
    Touch LCD monitor for ACM150 G2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1214
    Touch LCD monitor for ACM150 G2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1215
    HMI computer for ACM150 G2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3014B1215
    HMI computer for ACM150 G2
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3420-10009
    Venturi Rebuild Kit
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    3420-10009
    Venturi Rebuild Kit
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14390-04
    Kit,Data Interface, Profibus DP
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14390-04
    Kit,Data Interface, Profibus DP
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14391-10
    Kit,Data Interface, Profibus DP
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14391-10
    Kit,Data Interface, Profibus DP
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14392-02
    CONTROL NET B3514
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14392-02
    CONTROL NET B3514
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14393-04-1
    ACM150 10 POINT SAMPLE MANIFOLD
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14393-04-1
    ACM150 10 POINT SAMPLE MANIFOLD
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14393-04-B
    OPTION ACM100 10 POINT SAMPLE MANIFOLD
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150
    76-150-14393-04-B
    OPTION ACM100 10 POINT SAMPLE MANIFOLD
    https://s7d1.scene7.com/is/image/Honeywell65/ACM150