/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    high tech and semiconductor

    Vertex™ M Toxic Gas Monitoring System

    Multipoint Vertex™ M Toxic Gas Monitoring System using chemcassette technology with a maximum of 24 points

    Overview
    Vertex M helps facilities effectively safeguard against downtime by combining the most advanced Chemcassette® optics technologies and built-in system redundancies. Vertex M is a flexible, easy-to-use and reliable gas monitoring system. As your monitoring needs change, Vertex M expands its offering to as little as eight points and up to 24 points of continuous gas detection.
    The Vertex system can accept sampling points up to 400 feet (120 meters) from the central unit. Vertex M can also accept a mix of universal analyzer modules and pyrolyzer analyzers. The system monitors a wide variety of gases present in semiconductor fabrication with sensitivity as low as parts per billion (ppb).
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 56 in D: 36 in W: 24 in
    • Sampling Distance
      • Up to 400ft
    • Exhaust Length
      • 50 ft

    Technical Specifications

    • Digital Communication Ports
      • ControlNet
      • DF1
      • DeviceNet
      • Ethernet/CIP
      • LonWorks
      • ModBus Plus
      • Modbus/TCP
      • Profibus - DP
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Network Interface
      • OLE for Process Control (OPC) Interface
    • Analog Outputs
      • 4 to 20 mA (24 Channels)
    • Sample Lines
      • ID: 0.156 in OD: 1/4 in FEP Teflon
      • ID: 0.190 in OD: 1/4 in FEP Teflon
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Polypropylene
    • Relays
      • Isolated (08X) or Non-Isolated (016X)
      • PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option

    Standards & Certifications

    • Certificates and Standards
      • CE Certified
      • EN 300 330-1 V1.8.1
      • EN 301 489-1 V1.9.2
      • EN 50270:2015
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS

    Features

    • Features & Benefits
      • 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
    • Visual Indicators
      • 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Display Type
      • 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Alarm Type
      • Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults

    Operating Characteristics

    • Operating Humidity
      • 20 to 65% RH

    Electrical Specifications

    • Power Requirement
      • 110/230 V AC
    • Operating Voltage
      • 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A

    Applications & Compatibility

    • For Use With
      • Universal Chemcassette Analyzers and Pyrolyzer Analyzer

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 56 in D: 36 in W: 24 in
    • Sampling Distance
      • Up to 400ft
    • Exhaust Length
      • 50 ft

    Technical Specifications

    • Digital Communication Ports
      • ControlNet
      • DF1
      • DeviceNet
      • Ethernet/CIP
      • LonWorks
      • ModBus Plus
      • Modbus/TCP
      • Profibus - DP
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Network Interface
      • OLE for Process Control (OPC) Interface
    • Analog Outputs
      • 4 to 20 mA (24 Channels)
    • Sample Lines
      • ID: 0.156 in OD: 1/4 in FEP Teflon
      • ID: 0.190 in OD: 1/4 in FEP Teflon
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Polypropylene
    • Relays
      • Isolated (08X) or Non-Isolated (016X)
      • PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option

    Standards & Certifications

    • Certificates and Standards
      • CE Certified
      • EN 300 330-1 V1.8.1
      • EN 301 489-1 V1.9.2
      • EN 50270:2015
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • RoHS

    Features

    • Features & Benefits
      • 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
    • Visual Indicators
      • 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Display Type
      • 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Alarm Type
      • Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults

    Operating Characteristics

    • Operating Humidity
      • 20 to 65% RH

    Electrical Specifications

    • Power Requirement
      • 110/230 V AC
    • Operating Voltage
      • 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A

    Applications & Compatibility

    • For Use With
      • Universal Chemcassette Analyzers and Pyrolyzer Analyzer

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Size : H: 56 in D: 36 in W: 24 in
    • Digital Communication Ports : ControlNet|DF1|DeviceNet|Ethernet/CIP|LonWorks|ModBus Plus|Modbus/TCP|Profibus - DP
    • Certificates and Standards : CE Certified|EN 300 330-1 V1.8.1|EN 301 489-1 V1.9.2|EN 50270:2015|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|RoHS
    • Features & Benefits : 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
    • Operating Humidity : 20 to 65% RH
    • Operating Altitude : -1,000 ft to 6,000 ft Above Sea Level
    • Visual Indicators : 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Sampling Distance : Up to 400ft
    • Power Requirement : 110/230 V AC
    • Operating Voltage : 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A
    • Network Interface : OLE for Process Control (OPC) Interface
    • Exhaust Length : 50 ft
    • Analog Outputs : 4 to 20 mA (24 Channels)
    • Sample Lines : ID: 0.156 in OD: 1/4 in FEP Teflon|ID: 0.190 in OD: 1/4 in FEP Teflon
    • For Use With : Universal Chemcassette Analyzers and Pyrolyzer Analyzer
    • Exhaust Line : ID: 3/8 in OD: 1/2 in Polypropylene
    • Display Type : 1024 x 768 pixel Touch Screen with at-a-Glance System Status
    • Alarm Type : Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults
    • Industry : Manufacturing
    • Relays : Isolated (08X) or Non-Isolated (016X)|PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    application/pdf 75.58 MB
    11/5/2025
    75.58 MB
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    application/pdf 75.58 MB
    11/5/2025
    75.58 MB
    Vertex Multi-Point Toxic Gas Operating Manual
    application/pdf 109.62 MB
    11/26/2025
    109.62 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    TN 1998-0568 Vertex M Vertex Config external PC
    application/pdf 279.91 KB
    12/20/2021
    279.91 KB
    TN 1998-0635 Vertex M AZ Manual Override TN
    application/pdf 493.03 KB
    12/20/2021
    493.03 KB
    TN Vertex M - Vertex Window Pattern
    application/pdf 143.01 KB
    12/20/2021
    143.01 KB
    TN MVIP3504-TN Vertex M Profibus
    application/pdf 91.02 KB
    12/20/2021
    91.02 KB
    Vertex M Specification Sheet
    application/pdf 213.7 KB
    12/20/2021
    213.7 KB
    Vertex & Vertex M - Product Notice
    application/pdf 119.37 KB
    10/21/2022
    119.37 KB
    TN 1998-0407 Vertex Remote View/Control Option
    application/pdf 47.87 KB
    12/20/2021
    47.87 KB
    TN 1998-0496 Vertex M - Vertex Active Display Setup
    application/pdf 124.66 KB
    12/20/2021
    124.66 KB
    TN 1998 1025 Vertex and Vertex M DAq Computer OS Compatibility
    application/pdf 159.34 KB
    12/20/2021
    159.34 KB
    TN 1998-0546 Vertex M Hydrogen Sulfide Scrubber filter
    application/pdf 58.72 KB
    8/1/2023
    58.72 KB
    TN 1998-0477 Vertex M - Vertex ChemCam Setup
    application/pdf 145.87 KB
    12/20/2021
    145.87 KB
    TN 1998-0736 Vertex M V1.23 Tech Note
    application/pdf 132.03 KB
    12/20/2021
    132.03 KB
    TN 1998-0632 Vertex M Vertex touch screen
    application/pdf 72.29 KB
    12/20/2021
    72.29 KB
    TN 1295-0566 Vertex Line Integrity Test Option
    application/pdf 181.36 KB
    12/20/2021
    181.36 KB
    TN 1998M0765 Vertex M R1 Vertex M Unpacking Instructions
    application/pdf 959.42 KB
    12/20/2021
    959.42 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Vertex and Vertex M - EU Declaration of Conformity
    application/pdf 189.3 KB
    2/2/2023
    189.3 KB
    Vertex M and Vertex EU Declaration of Conformity
    application/pdf 172.02 KB
    1/5/2022
    172.02 KB
    Name
    Description
    File Size
    Date
    Size
    TN 1998-0568 Vertex M Vertex Config external PC
    application/pdf 279.91 KB
    12/20/2021
    279.91 KB
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    application/pdf 75.58 MB
    11/5/2025
    75.58 MB
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    application/pdf 75.58 MB
    11/5/2025
    75.58 MB
    TN 1998-0635 Vertex M AZ Manual Override TN
    application/pdf 493.03 KB
    12/20/2021
    493.03 KB
    TN Vertex M - Vertex Window Pattern
    application/pdf 143.01 KB
    12/20/2021
    143.01 KB
    TN MVIP3504-TN Vertex M Profibus
    application/pdf 91.02 KB
    12/20/2021
    91.02 KB
    Vertex M Specification Sheet
    application/pdf 213.7 KB
    12/20/2021
    213.7 KB
    Vertex and Vertex M - EU Declaration of Conformity
    application/pdf 189.3 KB
    2/2/2023
    189.3 KB
    Vertex & Vertex M - Product Notice
    application/pdf 119.37 KB
    10/21/2022
    119.37 KB
    TN 1998-0407 Vertex Remote View/Control Option
    application/pdf 47.87 KB
    12/20/2021
    47.87 KB
    TN 1998-0496 Vertex M - Vertex Active Display Setup
    application/pdf 124.66 KB
    12/20/2021
    124.66 KB
    TN 1998 1025 Vertex and Vertex M DAq Computer OS Compatibility
    application/pdf 159.34 KB
    12/20/2021
    159.34 KB
    TN 1998-0546 Vertex M Hydrogen Sulfide Scrubber filter
    application/pdf 58.72 KB
    8/1/2023
    58.72 KB
    TN 1998-0477 Vertex M - Vertex ChemCam Setup
    application/pdf 145.87 KB
    12/20/2021
    145.87 KB
    Vertex M and Vertex EU Declaration of Conformity
    application/pdf 172.02 KB
    1/5/2022
    172.02 KB
    TN 1998-0736 Vertex M V1.23 Tech Note
    application/pdf 132.03 KB
    12/20/2021
    132.03 KB
    TN 1998-0632 Vertex M Vertex touch screen
    application/pdf 72.29 KB
    12/20/2021
    72.29 KB
    TN 1295-0566 Vertex Line Integrity Test Option
    application/pdf 181.36 KB
    12/20/2021
    181.36 KB
    TN 1998M0765 Vertex M R1 Vertex M Unpacking Instructions
    application/pdf 959.42 KB
    12/20/2021
    959.42 KB
    Vertex Multi-Point Toxic Gas Operating Manual
    application/pdf 109.62 MB
    11/26/2025
    109.62 MB
    Name
    Description
    File Size
    Date
    Size
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    75.58 MB
    11/5/2025
    Vertex M Multi-Point Toxic Gas Monitoring System - User Manual
    75.58 MB
    11/5/2025
    Vertex Multi-Point Toxic Gas Operating Manual
    109.62 MB
    11/26/2025
    TN 1998-0568 Vertex M Vertex Config external PC
    279.91 KB
    12/20/2021
    TN 1998-0635 Vertex M AZ Manual Override TN
    493.03 KB
    12/20/2021
    TN Vertex M - Vertex Window Pattern
    143.01 KB
    12/20/2021
    TN MVIP3504-TN Vertex M Profibus
    91.02 KB
    12/20/2021
    Vertex M Specification Sheet
    213.7 KB
    12/20/2021
    Vertex & Vertex M - Product Notice
    119.37 KB
    10/21/2022
    TN 1998-0407 Vertex Remote View/Control Option
    47.87 KB
    12/20/2021
    TN 1998-0496 Vertex M - Vertex Active Display Setup
    124.66 KB
    12/20/2021
    TN 1998 1025 Vertex and Vertex M DAq Computer OS Compatibility
    159.34 KB
    12/20/2021
    TN 1998-0546 Vertex M Hydrogen Sulfide Scrubber filter
    58.72 KB
    8/1/2023
    TN 1998-0477 Vertex M - Vertex ChemCam Setup
    145.87 KB
    12/20/2021
    TN 1998-0736 Vertex M V1.23 Tech Note
    132.03 KB
    12/20/2021
    TN 1998-0632 Vertex M Vertex touch screen
    72.29 KB
    12/20/2021
    TN 1295-0566 Vertex Line Integrity Test Option
    181.36 KB
    12/20/2021
    TN 1998M0765 Vertex M R1 Vertex M Unpacking Instructions
    959.42 KB
    12/20/2021
    Vertex and Vertex M - EU Declaration of Conformity
    189.3 KB
    2/2/2023
    Vertex M and Vertex EU Declaration of Conformity
    172.02 KB
    1/5/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1283K1090
    Sample Line Tubing Duct Adapter: Midas Gas Detector Accessories
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1283K1090
    Sample Line Tubing Duct Adapter: Midas Gas Detector Accessories
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0071
    220 VAC Vertex M Base Rack
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0071
    220 VAC Vertex M Base Rack
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0074
    Vertex M™ with one (1) Universal Chemcassette Analyzer: This configuration contains a Vertex M™ Base Rack (220 VAC) with one (1) universal chemcassette analyzer, the data acquisition center, redundant pumps and power supplies, touch screen keyboard.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0074
    Vertex M™ with one (1) Universal Chemcassette Analyzer: This configuration contains a Vertex M™ Base Rack (220 VAC) with one (1) universal chemcassette analyzer, the data acquisition center, redundant pumps and power supplies, touch screen keyboard.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0076
    16 Channel Non-Isolated Relay OptionTotal of sixty-four (64) factory installed and field programmable Form A relays. Within each group of eight relays one side connected to a common terminal.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0076
    16 Channel Non-Isolated Relay OptionTotal of sixty-four (64) factory installed and field programmable Form A relays. Within each group of eight relays one side connected to a common terminal.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0077
    8 Channel Isolated Relay OptionTotal of thirty-two (32) factory installed and field programmable Form A relays. Each contact totally isolated.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1290-0077
    8 Channel Isolated Relay OptionTotal of thirty-two (32) factory installed and field programmable Form A relays. Each contact totally isolated.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0230
    Chemcam (One per analyzer) Note: Must be factory installed
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0230
    Chemcam (One per analyzer) Note: Must be factory installed
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0275
    Profibus Adapter Option
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0275
    Profibus Adapter Option
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0329
    DeviceNet Interface Option
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0329
    DeviceNet Interface Option
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0330
    Modbus Plus Interface Option (Note: Not compatible with ModbusRTU)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0330
    Modbus Plus Interface Option (Note: Not compatible with ModbusRTU)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0344
    Active Display Server: Provides the capability to connect one or more remote PCs to the Vertex™ for remote viewing andor control of Vertex activity. This software is installed on the Vertex and is required to enable any of the options below.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3
    1295-0344
    Active Display Server: Provides the capability to connect one or more remote PCs to the Vertex™ for remote viewing andor control of Vertex activity. This software is installed on the Vertex and is required to enable any of the options below.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-analytics-vertex-m-image-3