/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Mobile

    PB50 Mobile Printer

    PB50 Mobile Printer

    Overview

    With fast print speeds and even faster time-to-first-label, the PB Series delivers measurable improvements in worker productivity and accuracy –: just what you need for demanding applications in warehouse, distribution, in-store retail and enterprise asset management. With an adjustable media holder, PB Series can print receipts too.

    • Sophisticated sensors and intuitive LCD display minimize wasted time troubleshooting.
    • Co-engineered with Genuine Honeywell Media Supplies for guaranteed label quality.
    • Secure wire or wireless communication options, including Bluetooth®:, WLAN, USB, and serial.
    • Seamless integration with Honeywell mobile computers and other mobile devices.
    • Built to survive real-world mobility demands, with a 1.5 m (5 ft) drop spec and IP54 seal rating.

    Honeywell PB50 rugged mobile label printers will help your organization improve mobile productivity and efficiency while lowering the total cost of ownership.

    • Receipt and label printing, drop-in media loading, and adjustable media holders enable your workers to easily change tasks without changing equipment.
    • Fast 4 ips (101.6 mm/sec) print speed and time-to-first-label drive worker productivity and accuracy.
    • Supports all major 1D and 2D barcodes.
    • Unique design elements such as label gap and label take sensors help maintain productivity while reducing waste.
    • Choose from secure wired and wireless interfaces (WLAN, Bluetooth®:, Serial, USB) for an easy fit into varied network infrastructures.
    • Multiple carrying options include a belt clip and shoulder strap or mount the printer to a vehicle or cart. Rugged PB series printers are a perfect complement to Honeywell mobile computers and software. Shared accessories across the family add flexibility and reduce spares inventory and associated costs. And Genuine Honeywell media options, co-engineered specifically for the PB series, ensure consistently high print quality across a range of applications.
    Specifications

    Features

    • Compatible Software
      • BarTender Ultralite
      • PrintSet
      • SmartSystems
      • Wavelink Avalanche
    • Compatible Drivers
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • 17.45 x 16 x 7.88 cm
      • 6.9 x 6.3 x 3.1 in

    Printing Specifications

    • Resolutions
      • 203 dpi
    • Print Speeds
      • 4 ips

    Media

    • Printer Media Type
      • Label

    Software & Firmware

    • Printer Command Language
      • CPCL
      • DPL
      • IPL
      • ZPL II

    Memory & Data

    • Memory
      • 64 MB Flash/16 MB RAM

    Electrical

    • Battery Capacity Options
      • 2200 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standards & Approvals

    • Drop Specifications
      • 26 1.5 m (5 ft) drops to concrete

    Standard e approvazioni

    • IrDA
      • No

    Others

    • Application
      • Distribution
      • Enterprise Asset Management
      • Retail
    • Wireless Communication
      • WiFi
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell

    Features

    • Compatible Software
      • BarTender Ultralite
      • PrintSet
      • SmartSystems
      • Wavelink Avalanche
    • Compatible Drivers
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • 17.45 x 16 x 7.88 cm
      • 6.9 x 6.3 x 3.1 in

    Printing Specifications

    • Resolutions
      • 203 dpi
    • Print Speeds
      • 4 ips

    Media

    • Printer Media Type
      • Label

    Software & Firmware

    • Printer Command Language
      • CPCL
      • DPL
      • IPL
      • ZPL II

    Memory & Data

    • Memory
      • 64 MB Flash/16 MB RAM

    Electrical

    • Battery Capacity Options
      • 2200 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standards & Approvals

    • Drop Specifications
      • 26 1.5 m (5 ft) drops to concrete

    Standard e approvazioni

    • IrDA
      • No

    Others

    • Application
      • Distribution
      • Enterprise Asset Management
      • Retail
    • Wireless Communication
      • WiFi
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell
    • Compatible Software : BarTender Ultralite|PrintSet|SmartSystems|Wavelink Avalanche
    • Compatible Drivers : InterDriver Windows
    • Application : Distribution|Enterprise Asset Management|Retail
    • Overall Dimensions : 17.45 x 16 x 7.88 cm|6.9 x 6.3 x 3.1 in
    • Resolutions : 203 dpi
    • Print Speeds : 4 ips
    • Printer Media Type : Label
    • Wireless Communication : WiFi
    • Printer Command Language : CPCL|DPL|IPL|ZPL II
    • Memory : 64 MB Flash/16 MB RAM
    • Battery Capacity Options : 2200 mAh
    • Storage Temperature : - 22 - 158 °F|- 30 - 70 °C
    • Operating temperature : - 15 - 50 °C|5 - 122 °F
    • Operating Humidity : 10 - 90 %
    • Drop Specifications : 26 1.5 m (5 ft) drops to concrete
    • IrDA : No
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32/PB50 Mobile Printers Data Sheet
    application/pdf 347.34 KB
    7/14/2021
    347.34 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    Media Core Installation Instructions
    application/pdf 342.79 KB
    7/14/2021
    342.79 KB
    PB50 and PB51 Mobile Printer User Guide
    application/pdf 4.12 MB
    7/14/2021
    4.12 MB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB50/PB50C Mobile Printer Quick Start Guide
    application/pdf 960.37 KB
    7/14/2021
    960.37 KB
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    application/pdf 945.18 KB
    7/14/2021
    945.18 KB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    application/pdf 3.55 MB
    7/14/2021
    3.55 MB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Protective Case Instructions
    application/pdf 198.67 KB
    7/14/2021
    198.67 KB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    Name
    Description
    File Size
    Date
    Size
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    Media Core Installation Instructions
    application/pdf 342.79 KB
    7/14/2021
    342.79 KB
    PB50 and PB51 Mobile Printer User Guide
    application/pdf 4.12 MB
    7/14/2021
    4.12 MB
    PB22/PB32/PB50 Mobile Printers Data Sheet
    application/pdf 347.34 KB
    7/14/2021
    347.34 KB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB50/PB50C Mobile Printer Quick Start Guide
    application/pdf 960.37 KB
    7/14/2021
    960.37 KB
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    application/pdf 945.18 KB
    7/14/2021
    945.18 KB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    application/pdf 3.55 MB
    7/14/2021
    3.55 MB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Protective Case Instructions
    application/pdf 198.67 KB
    7/14/2021
    198.67 KB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32/PB50 Mobile Printers Data Sheet
    347.34 KB
    7/14/2021
    Fingerprint Command Reference Manual (old)
    3.44 MB
    7/14/2021
    Fingerprint Developer's Guide (old)
    5.77 MB
    7/14/2021
    Media Core Installation Instructions
    342.79 KB
    7/14/2021
    PB50 and PB51 Mobile Printer User Guide
    4.12 MB
    7/14/2021
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    1.53 MB
    7/14/2021
    Important RN41 Radio Information (933-109-005 Rev A)
    1.13 MB
    7/14/2021
    PB50/PB50C Mobile Printer Quick Start Guide
    960.37 KB
    7/14/2021
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    945.18 KB
    7/14/2021
    PB2X/PB3X Protective Case Instructions
    372.21 KB
    7/14/2021
    AV14 Vehicle Cradle Installation Instructions
    6.72 MB
    7/14/2021
    PB2X/PB3X Battery (Model AB27) Instructions
    505.33 KB
    7/14/2021
    Important RS9113DB Radio Information (933-348-002 Rev A)
    376.44 KB
    7/14/2021
    Printer Cart Dock Instructions
    406.99 KB
    7/14/2021
    Intermec Printer Language (IPL) Command Reference Manual (old)
    1.37 MB
    7/14/2021
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    3.55 MB
    7/14/2021
    AC18 4-Bay Battery Charger Instructions
    1.65 MB
    7/14/2021
    ZSim Programmer's Guide (old)
    325.38 KB
    7/14/2021
    CSim Command Reference (P/N 937-020-002)
    544.57 KB
    7/14/2021
    Printer Shoulder Strap Instructions
    358.81 KB
    7/14/2021
    Printer Belt Clip Instructions
    456.12 KB
    7/14/2021
    Printer Handstrap Instructions
    166.07 KB
    7/14/2021
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    833.93 KB
    7/14/2021
    Protective Case Instructions
    198.67 KB
    7/14/2021
    ESC/P Programmer's Reference Manual (old)
    148.87 KB
    7/14/2021
    DSim Programmer's Guide (old)
    244.82 KB
    7/14/2021
    4-Battery Charger Compliance Insert (933-111-004)
    940.09 KB
    7/14/2021
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    1.62 MB
    7/14/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    318-026-004
    Battery Pack, 16.8V, 2.15 Ah, Li-Ion
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-pb50-printer
    318-026-004
    Battery Pack, 16.8V, 2.15 Ah, Li-Ion
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-pb50-printer