/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Mobile

    MP Compact 4 Mobile Printer

    MP Compact 4 Mobile Printer

    Overview

    The MP Compact Mobile printer provides label-printing solutions that offer big customer benefits because of their small size –: designed with an integrated DC connection for easy mounting to any mobile cart or forklift supporting any orientation, including upside down.

    • Large media capacity allows for maximum productivity.
    • Label retrieval time is reduced when the MP Compact printers are mounted on a forklift.
    • The printers offer a wireless connection option in addition to standard Ethernet.
    • The printers support DPL, Labelpoint and PL-Z languages, allowing them to easily replace competitive printers.
    • The printers are easily mounted on mobile assets such as manufacturing lines, mobile trolleys or forklifts.

    The MP Series printers provide label-printing solutions that offer big customer benefits because of their small size. The MP Series printers are manufactured to the highest standards and feature a die-cast frame and metal cover for protection, making them durable and reliable in demanding industrial environments.For tight spaces and limited workspaces, the small footprint of the MP Series printers takes up little room in smaller, crowded areas and can be conveniently mounted on walls, manufacturing lines and mobile trolleys. A special “:Mobile”: version of the MP Compact can also be mounted directly onto forklifts, which allows for a substantial increase in labor efficiency, reduced errors and faster workflows. They occupy less than a third of the space of traditional industrial label printers, allowing operators to retain valuable workspace.The MP Series printers can be used in almost any orientation, including upside down. Their large, easy-to-manage levers, single-handed media removal and open covers make the MP Series printers the next generation in ergonomic printer engineering that saves time, money and space.The optional 802.11 a/b/g/n wireless LAN makes it easy to connect to networks and to use mobile printing operations such as a forklift.

    Specifications

    Features

    • Compatible Software
      • NETira CT

    Dimensions

    • Overall Dimensions
      • 12.5 x 23 x 26 cm
      • 4.92 x 9.1 x 10.2 in

    Software & Firmware

    • 2D Barcodes
      • Code 39
      • Data Matrix
      • EAN125
      • Interleaved 2 of 5
      • Maxicode EAN 13
      • PDF 417
      • PDF417+
      • QR-Code

    Printing Specifications

    • Resolutions
      • 203 dpi
      • 300 dpi
    • Print Speeds
      • 5 ips

    Media

    • Printer Media Type
      • Label

    Memory & Data

    • Memory
      • 128 MB Flash/64 MB RAM

    Others

    • Features
      • Forklift Friendly
      • Media Side Loading
    • Wireless Communication
      • WiFi
    • Operating temperature
      • 41 - 104 °F
      • 5 - 40 °C
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell

    Features

    • Compatible Software
      • NETira CT

    Dimensions

    • Overall Dimensions
      • 12.5 x 23 x 26 cm
      • 4.92 x 9.1 x 10.2 in

    Software & Firmware

    • 2D Barcodes
      • Code 39
      • Data Matrix
      • EAN125
      • Interleaved 2 of 5
      • Maxicode EAN 13
      • PDF 417
      • PDF417+
      • QR-Code

    Printing Specifications

    • Resolutions
      • 203 dpi
      • 300 dpi
    • Print Speeds
      • 5 ips

    Media

    • Printer Media Type
      • Label

    Memory & Data

    • Memory
      • 128 MB Flash/64 MB RAM

    Others

    • Features
      • Forklift Friendly
      • Media Side Loading
    • Wireless Communication
      • WiFi
    • Operating temperature
      • 41 - 104 °F
      • 5 - 40 °C
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell
    • Compatible Software : NETira CT
    • Features : Forklift Friendly|Media Side Loading
    • Overall Dimensions : 12.5 x 23 x 26 cm|4.92 x 9.1 x 10.2 in
    • 2D Barcodes : Code 39|Data Matrix|EAN125|Interleaved 2 of 5|Maxicode EAN 13|PDF 417|PDF417+|QR-Code
    • Resolutions : 203 dpi|300 dpi
    • Print Speeds : 5 ips
    • Printer Media Type : Label
    • Wireless Communication : WiFi
    • Memory : 128 MB Flash/64 MB RAM
    • Operating temperature : 41 - 104 °F|5 - 40 °C
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    400001
    PEEL OFF KIT COMPACT MOBILE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-mobile-printer-primary
    400001
    PEEL OFF KIT COMPACT MOBILE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-mobile-printer-primary
    501139
    POWER CABLE DC ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-mobile-printer-primary
    501139
    POWER CABLE DC ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-mobile-printer-primary