/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    fixed gas controllers

    Manning GM-JR

    A flexible gas monitor readout and alarm device, the Manning GM-JR provides visual indication, relay outputs, and fault monitoring for enhanced gas detection system performance.

    Overview

    Innovative, standalone readout/alarm unit that can be configured in a variety of ways to solve many refrigeration-gas concentration and alarm needs.

    Product Overview:

    This unique, practical gas monitor readout/alarm device offers a variety of configuration options for industrial refrigeration customers with their own computer control system, OEMs who want to incorporate gas sensing in their design and existing Honeywell Analytics customers who want remote indication other than at their main readout. It has an easily adjusted setpoint and relay output in either configuration, plus 4/20mA output in the feed-through design. With its own plug-in power supply, the GM-JR sensor combination provides an economical answer for local concentration level information and control capability.

    The GM-JR standard configuration is a single, rugged, miniaturized board mounted inside the door of the enclosure, and a separate terminal board for the sensor and/or power cable connections. The 20-segment LED bar graph has a calibrated scale that is specified when ordered. Alarm trip adjustments are made easily at 5% increments. On power up or after momentary power loss, a one-minute power-up delay period allows the sensor to stabilize.

    The unit continuously monitors the incoming 4/20 mA signal from the sensor. If the signal drops below 1.4 mA, the fault LED will illuminate and the alarm relay will trip. The alarm relay is always energized in its normal state, providing additional safety.

    The GM-JR can be housed in its own 4 x 6 heavy-duty steel enclosure and operate as an end of line stand-alone readout/alarm unit or feed the sensor's 4/20 mA signal directly through to a PLC. It also can be mounted in the door of any sensor enclosure to incorporate both sensor and readout in the same 4 x 6 or 6 x 8 housing. Use #18/3 shielded cable (Belden #8770 or equal) for runs up to 1500' with most sensors.

    Additional Features and Benefits:

    • 20-segment calibrated bar graph
    • Power-up delay
    • Fail-safe design
    • Easy trip setting
    • Relay output is time delayed
    • Downscale alarm configuration available for oxygen
    • Rugged NEMA 1, gasketed steel enclosure
    • Continuous fault monitoring
    • Feed-through configuration allows remote readout capability while being powered from instrument cable (no remote power supply needed)

    Features & Benefits:

    • 20-segment calibrated bar graph
    • Power-up delay
    • Fail-safe design
    • Also available with stainless steel enclosure
    Specifications

    Brand

    • Brand
      • Honeywell
      • Manning

    Category

    • Sub-Category
      • Gas Detection Controllers
      • Gas Monitoring Alarm System

    Dimension & Weight

    • Wire Diameter
      • 0.75 square millimetre
    • Weight range
      • 1360.7 gram

    Range

    • Humidity Range
      • 5 to 95% RH (Non-Condensing) percent

    Temperature

    • Storage Temperature
      • -40 to +160°F
    • Minimum Temperature
      • 0
    • Maximum Temperature
      • 120

    Alarm

    • Alarm Included
      • Yes

    Display

    • Display Type
      • 20 Segment LED Bargraph
    • Display Readout
      • Bottom Segment that Flashes to Indicate Power-up Delay
      • Lights Continuously to Indicate that the Power is ON
    • Display Included
      • Yes

    Material

    • Material
      • 16 Gauge Steel

    Relay

    • Relay Rated Load
      • 0.25A at 120V AC
      • 0.5A at 24V AC/DC
    • Relay Included
      • Yes

    Voltage & Current

    • Maximum Operating Current
      • 300 mA ampere

    Additional Specifications

    • Visual Indicators
      • Alarm: Red
      • Fault: White
    • Shielded
      • Yes
    • Plug Type
      • Plug-in
    • NEMA Rating
      • NEMA 1
    • Mounting
      • Wall
    • Default Relay Activation
      • Relay will trip on Alarm and Fault conditions

    Overview

    • Warranty
      • 18 Months of the Date of Shipment by Honeywell Analytics or 12 Months from the Date of First Use by the Purchaser

    Technical Specifications

    • Time Delay
      • 30 sec Delay for Reset After Alarm Condition Clears
      • Alarm Relay is 10 sec Delay ON
    • Communication Line Lengths
      • #18/3 Shielded Cable (Belden #8770) for Runs up to 1,000 ft

    Dimensions & Weight

    • Size
      • H: 152.4 mm W: 101.6 mm D: 88.9 mm

    Others

    • Industry
      • Commercial Buildings

    Brand

    • Brand
      • Honeywell
      • Manning

    Category

    • Sub-Category
      • Gas Detection Controllers
      • Gas Monitoring Alarm System

    Dimension & Weight

    • Wire Diameter
      • 0.75 square millimetre
    • Weight range
      • 1360.7 gram

    Range

    • Humidity Range
      • 5 to 95% RH (Non-Condensing) percent

    Temperature

    • Storage Temperature
      • -40 to +160°F
    • Minimum Temperature
      • 0
    • Maximum Temperature
      • 120

    Alarm

    • Alarm Included
      • Yes

    Display

    • Display Type
      • 20 Segment LED Bargraph
    • Display Readout
      • Bottom Segment that Flashes to Indicate Power-up Delay
      • Lights Continuously to Indicate that the Power is ON
    • Display Included
      • Yes

    Material

    • Material
      • 16 Gauge Steel

    Relay

    • Relay Rated Load
      • 0.25A at 120V AC
      • 0.5A at 24V AC/DC
    • Relay Included
      • Yes

    Voltage & Current

    • Maximum Operating Current
      • 300 mA ampere

    Additional Specifications

    • Visual Indicators
      • Alarm: Red
      • Fault: White
    • Shielded
      • Yes
    • Plug Type
      • Plug-in
    • NEMA Rating
      • NEMA 1
    • Mounting
      • Wall
    • Default Relay Activation
      • Relay will trip on Alarm and Fault conditions

    Overview

    • Warranty
      • 18 Months of the Date of Shipment by Honeywell Analytics or 12 Months from the Date of First Use by the Purchaser

    Technical Specifications

    • Time Delay
      • 30 sec Delay for Reset After Alarm Condition Clears
      • Alarm Relay is 10 sec Delay ON
    • Communication Line Lengths
      • #18/3 Shielded Cable (Belden #8770) for Runs up to 1,000 ft

    Dimensions & Weight

    • Size
      • H: 152.4 mm W: 101.6 mm D: 88.9 mm

    Others

    • Industry
      • Commercial Buildings
    • Brand : Honeywell|Manning
    • Sub-Category : Gas Detection Controllers|Gas Monitoring Alarm System
    • Wire Diameter : 0.75 square millimetre
    • Weight range : 1360.7 gram
    • Humidity Range : 5 to 95% RH (Non-Condensing) percent
    • Storage Temperature : -40 to +160°F
    • Minimum Temperature : 0
    • Maximum Temperature : 120
    • Alarm Included : Yes
    • Display Type : 20 Segment LED Bargraph
    • Display Readout : Bottom Segment that Flashes to Indicate Power-up Delay|Lights Continuously to Indicate that the Power is ON
    • Display Included : Yes
    • Material : 16 Gauge Steel
    • Relay Rated Load : 0.25A at 120V AC|0.5A at 24V AC/DC
    • Relay Included : Yes
    • Maximum Operating Current : 300 mA ampere
    • Visual Indicators : Alarm: Red|Fault: White
    • Shielded : Yes
    • Plug Type : Plug-in
    • NEMA Rating : NEMA 1
    • Mounting : Wall
    • Default Relay Activation : Relay will trip on Alarm and Fault conditions
    • Warranty : 18 Months of the Date of Shipment by Honeywell Analytics or 12 Months from the Date of First Use by the Purchaser
    • Time Delay : 30 sec Delay for Reset After Alarm Condition Clears|Alarm Relay is 10 sec Delay ON
    • Size : H: 152.4 mm W: 101.6 mm D: 88.9 mm
    • Industry : Commercial Buildings
    • Communication Line Lengths : #18/3 Shielded Cable (Belden #8770) for Runs up to 1,000 ft
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/15/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/15/2021
    473.92 KB
    Name
    Description
    File Size
    Date
    Size
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/15/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/15/2021
    473.92 KB
    Name
    Description
    File Size
    Date
    Size
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    7/15/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    M-510426
    GM-JR, feed-through configuration, NEMA 1 enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-510426
    GM-JR, feed-through configuration, NEMA 1 enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-511326
    GM-JR, stand alone configuration, Stainless enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-511326
    GM-JR, stand alone configuration, Stainless enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-600024
    GM-JR, stand alone configuration, NEMA 1 enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-600024
    GM-JR, stand alone configuration, NEMA 1 enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-600031
    GM-JR power supply, 24VDC, 1A
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-600031
    GM-JR power supply, 24VDC, 1A
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-700004
    GM-JR, feed-through configuration, Stainless enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR
    M-700004
    GM-JR, feed-through configuration, Stainless enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Manning_GM_JR