/content/sps/au/en/search-results.html

    fixed gas controllers

    Unipoint Controller

    A simple DIN rail mounted controller offering integrators a flexible and low cost solution

    Overview

    DIN rail mounted controller allows you to incorporate flammable, toxic or oxygen gas detection into control systems.

    Product Overview:

    Unipoint can be easily installed into any plastic or metal enclosure for use indoor or outdoors and even in potentially explosive atmospheres. With the addition of one of Honeywell Analytics' range of flammable, toxic or Oxygen detectors, systems may be configured to monitor gases in a wide range of applications from car parks and boiler houses to analyser shelters or crane cabs in offshore facilities.

    Two versions of Unipoint are available: one for mV bridge, catalytic bead type, flammable gas detector and the other for any 2 or 3 wire 4-20mA type gas detector. Each Unipoint is easily installed onto the DIN rail via a special socket (provided) that also interconnects power to adjacent units. With removable terminal connectors, individual Unipoint controllers can be easily changed without disturbing other devices.

    By clipping together multiple Unipoints small to medium sized monitoring solutions can be realised. Each unit includes built-in audio/visual alarms, three programmable alarm relays and a fault relay. Gas concentration and system status is displayed on the backlit LCD and each controller is fully user programmable via an intuitive, push button operated menu system. Configuration menus can be password protected to prevent unauthorised access. In addition remote inputs allow accept, reset and inhibit of alarms without the need to open the enclosure that the Unipoint is mounted in.

    Additional Features and Benefits:

    Typical Applications:

    • Small and medium integrated systems
    • Custom control cabinets and panels
    • Unmanned equipment rooms
    • Boiler houses
    • HVAC systems
    • Analyzer houses
    • Car parks
    • Crane cabs
    • Laboratories

    User Friendly:

    • Ultra-clear backlit display
    • System status codes
    • Built-in audiovisual alarms
    • Intuitive menu system
    • Simple pushbutton operation
    • Remote accept, reset and inhibit inputs

    Easy to Install:

    • TS35 (‘top hat’) DIN rail mounting
    • Removable terminal connectors
    • Easy access to all terminals
    • Additional units clip together

    Comprehensive Operation:

    • 3 wire mV bridge, 2 and 3 wire 4-20mA inputs
    • DC operation
    • 3 x alarm relays
    • 1 x system fault relay
    • Field inhibit input (mA versions)

    Flexible Operation:

    • Fully user programmable scale, units and calibration
    • Relays configurable as energized, de-energized, latching or non-latching, alarm relay on/off delay
    • Compatible with a wide range of gas detectors

    Features & Benefits:

    • User friendly with ultra-clear backlit display
    • TS35 (‘top hat’) DIN rail mounting
    • Compatible with a wide range of gas detectors
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell
      • Honeywell

    Category

    • Sub-Category
      • Gas Detection Controllers

    Dimension & Weight

    • Relay Wire Size
      • 1.5 sq mm
    • Weight range
      • 225 gram

    Range

    • Humidity Range
      • 10 to 90% RH (Non-Condensing) percent

    Temperature

    • Storage Temperature
      • -25 to +60°C

    Features

    • Alarm Settings
      • Alarm 1 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 10% FSD
      • Alarm 2 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 25% FSD
      • Alarm 3 - Latching Normally De-Energised Energise on Alarm Factory Setting 50% FSD
      • Fault - Non Latching Normally Energised De-Energise on Fault/Power Loss
    • Series Name
      • Unipoint DIN Controller

    Alarm

    • Alarm Included
      • Yes
    • Alarm Type
      • Built-in Audio Visual Alarms

    Certifications

    • Standards
      • EMC/RFI EN50270
      • Electrical Safety EN61010 and UL61010b
      • Other CE and TUV
      • Performance ATEX measuring function EN61779 (Independent accreditation expected late 2005)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Units of Measure, Digital Gas Reading and Event Code
    • Display Type
      • Ultra-Clear Backlit Display

    Features & Benefits

    • Features & Benefits
      • Additional Units Clip Together
      • Fully User Programmable Scale
      • Intuitive Menu System
      • Remote Accept, Reset and Inhibit Inputs
      • Removable Terminal Connectors
      • Simple Push-Button Operation
      • System Status Codes

    Relay

    • Relay Output Configuration
      • Latching/Non-latching Energised/De-Energised Alarm Trip Point Rising/Falling Alarm ON/OFF Delay (0 to 900 sec)
    • Relay Rated Load
      • SPCO/3A, 240V AC/28V DC (Non-Inductive Load)
    • Relay Included
      • Yes

    Additional Specifications

    • Number of Relay Outputs
      • 4
    • Visual Indicators
      • Alarm: Red
      • Fault: Amber
      • Power: Green
    • Software License
      • Software Version 5V0
    • Plug Type
      • Plug-in Screw Terminals
    • Mounting
      • DIN Rail (TS35 - ‘Top Hat’)
    • Decibels
      • 63 decibel

    Operating Characteristics

    • Operating Pressure Range
      • 90 to 110 kPa

    Standards & Certifications

    • Ingress Protection
      • IP3x (Indoor)

    Technical Specifications

    • Common Alarm Relay
      • (3) Alarm Relays, (1) System Fault Relay
    • Voltage Ripple
      • 18 to 32V DC
    • Security
      • Configuration Menus can be Password Protected to Prevent Unauthorised Access

    Electrical Specifications

    • Power Requirement
      • 3.0W (Excluding Power to 3-Wire Detector)
      • 4.8W (Including Power to Detector)

    Applications & Compatibility

    • For Use With
      • Gas Detectors
    • Application
      • Boiler Houses and HVAC Systems
      • Car Parks and Laboratories
      • Custom Control Cabinets and Panels
      • Small and Medium Integrated Systems
      • Unmanned Equipment Rooms

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • Honeywell
      • Honeywell

    Category

    • Sub-Category
      • Gas Detection Controllers

    Dimension & Weight

    • Relay Wire Size
      • 1.5 sq mm
    • Weight range
      • 225 gram

    Range

    • Humidity Range
      • 10 to 90% RH (Non-Condensing) percent

    Temperature

    • Storage Temperature
      • -25 to +60°C

    Features

    • Alarm Settings
      • Alarm 1 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 10% FSD
      • Alarm 2 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 25% FSD
      • Alarm 3 - Latching Normally De-Energised Energise on Alarm Factory Setting 50% FSD
      • Fault - Non Latching Normally Energised De-Energise on Fault/Power Loss
    • Series Name
      • Unipoint DIN Controller

    Alarm

    • Alarm Included
      • Yes
    • Alarm Type
      • Built-in Audio Visual Alarms

    Certifications

    • Standards
      • EMC/RFI EN50270
      • Electrical Safety EN61010 and UL61010b
      • Other CE and TUV
      • Performance ATEX measuring function EN61779 (Independent accreditation expected late 2005)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Units of Measure, Digital Gas Reading and Event Code
    • Display Type
      • Ultra-Clear Backlit Display

    Features & Benefits

    • Features & Benefits
      • Additional Units Clip Together
      • Fully User Programmable Scale
      • Intuitive Menu System
      • Remote Accept, Reset and Inhibit Inputs
      • Removable Terminal Connectors
      • Simple Push-Button Operation
      • System Status Codes

    Relay

    • Relay Output Configuration
      • Latching/Non-latching Energised/De-Energised Alarm Trip Point Rising/Falling Alarm ON/OFF Delay (0 to 900 sec)
    • Relay Rated Load
      • SPCO/3A, 240V AC/28V DC (Non-Inductive Load)
    • Relay Included
      • Yes

    Additional Specifications

    • Number of Relay Outputs
      • 4
    • Visual Indicators
      • Alarm: Red
      • Fault: Amber
      • Power: Green
    • Software License
      • Software Version 5V0
    • Plug Type
      • Plug-in Screw Terminals
    • Mounting
      • DIN Rail (TS35 - ‘Top Hat’)
    • Decibels
      • 63 decibel

    Operating Characteristics

    • Operating Pressure Range
      • 90 to 110 kPa

    Standards & Certifications

    • Ingress Protection
      • IP3x (Indoor)

    Technical Specifications

    • Common Alarm Relay
      • (3) Alarm Relays, (1) System Fault Relay
    • Voltage Ripple
      • 18 to 32V DC
    • Security
      • Configuration Menus can be Password Protected to Prevent Unauthorised Access

    Electrical Specifications

    • Power Requirement
      • 3.0W (Excluding Power to 3-Wire Detector)
      • 4.8W (Including Power to Detector)

    Applications & Compatibility

    • For Use With
      • Gas Detectors
    • Application
      • Boiler Houses and HVAC Systems
      • Car Parks and Laboratories
      • Custom Control Cabinets and Panels
      • Small and Medium Integrated Systems
      • Unmanned Equipment Rooms

    Others

    • Industry
      • Energy
    • Brand : Honeywell|Honeywell
    • Sub-Category : Gas Detection Controllers
    • Relay Wire Size : 1.5 sq mm
    • Weight range : 225 gram
    • Humidity Range : 10 to 90% RH (Non-Condensing) percent
    • Storage Temperature : -25 to +60°C
    • Alarm Settings : Alarm 1 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 10% FSD|Alarm 2 - Non Latching Normally De-Energised Energise on Alarm Factory Setting 25% FSD|Alarm 3 - Latching Normally De-Energised Energise on Alarm Factory Setting 50% FSD|Fault - Non Latching Normally Energised De-Energise on Fault/Power Loss
    • Alarm Included : Yes
    • Alarm Type : Built-in Audio Visual Alarms
    • Standards : EMC/RFI EN50270|Electrical Safety EN61010 and UL61010b|Other CE and TUV|Performance ATEX measuring function EN61779 (Independent accreditation expected late 2005)
    • Display Included : Yes
    • Display Readout : Units of Measure, Digital Gas Reading and Event Code
    • Display Type : Ultra-Clear Backlit Display
    • Features & Benefits : Additional Units Clip Together|Fully User Programmable Scale|Intuitive Menu System|Remote Accept, Reset and Inhibit Inputs|Removable Terminal Connectors|Simple Push-Button Operation|System Status Codes
    • Relay Output Configuration : Latching/Non-latching Energised/De-Energised Alarm Trip Point Rising/Falling Alarm ON/OFF Delay (0 to 900 sec)
    • Relay Rated Load : SPCO/3A, 240V AC/28V DC (Non-Inductive Load)
    • Relay Included : Yes
    • Number of Relay Outputs : 4
    • Visual Indicators : Alarm: Red|Fault: Amber|Power: Green
    • Software License : Software Version 5V0
    • Plug Type : Plug-in Screw Terminals
    • Mounting : DIN Rail (TS35 - ‘Top Hat’)
    • Decibels : 63 decibel
    • Operating Pressure Range : 90 to 110 kPa
    • Ingress Protection : IP3x (Indoor)
    • Common Alarm Relay : (3) Alarm Relays, (1) System Fault Relay
    • Power Requirement : 3.0W (Excluding Power to 3-Wire Detector)|4.8W (Including Power to Detector)
    • Voltage Ripple : 18 to 32V DC
    • For Use With : Gas Detectors
    • Series Name : Unipoint DIN Controller
    • Application : Boiler Houses and HVAC Systems|Car Parks and Laboratories|Custom Control Cabinets and Panels|Small and Medium Integrated Systems|Unmanned Equipment Rooms
    • Security : Configuration Menus can be Password Protected to Prevent Unauthorised Access
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Unipoint Controller Data Sheet
    application/pdf 749.81 KB
    12/20/2021
    749.81 KB
    Unipoint Controller Spec Sheet
    application/pdf 4.3 MB
    12/20/2021
    4.3 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Unipoint Controller Operation Instructions
    application/pdf 855.17 KB
    7/15/2021
    855.17 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Unipoint Controller Order Information
    application/pdf 4.3 MB
    7/15/2021
    4.3 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU & UK DofC Unipoint 2004y0014-09
    application/pdf 331.21 KB
    2/2/2026
    331.21 KB
    ATEX - Unipoint - EU Type Examination Certificate - Sira 10ATEX8243X
    application/pdf 230.44 KB
    10/6/2022
    230.44 KB
    Unipoint Gas Sensing Controller Atex EC Type-Examination Certificate
    application/pdf 112.01 KB
    10/6/2022
    112.01 KB
    Unipoint Controller - CE EU Declaration of Conformity
    application/pdf 84.07 KB
    1/5/2022
    84.07 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Manual. Instrucciones de la tarjeta de relé STS1REL
    application/pdf 130.61 KB
    2/7/2009
    130.61 KB
    Name
    Description
    File Size
    Date
    Size
    EU & UK DofC Unipoint 2004y0014-09
    application/pdf 331.21 KB
    2/2/2026
    331.21 KB
    Manual. Instrucciones de la tarjeta de relé STS1REL
    application/pdf 130.61 KB
    2/7/2009
    130.61 KB
    Unipoint Controller Operation Instructions
    application/pdf 855.17 KB
    7/15/2021
    855.17 KB
    ATEX - Unipoint - EU Type Examination Certificate - Sira 10ATEX8243X
    application/pdf 230.44 KB
    10/6/2022
    230.44 KB
    Unipoint Gas Sensing Controller Atex EC Type-Examination Certificate
    application/pdf 112.01 KB
    10/6/2022
    112.01 KB
    Unipoint Controller Data Sheet
    application/pdf 749.81 KB
    12/20/2021
    749.81 KB
    Unipoint Controller Order Information
    application/pdf 4.3 MB
    7/15/2021
    4.3 MB
    Unipoint Controller Spec Sheet
    application/pdf 4.3 MB
    12/20/2021
    4.3 MB
    Unipoint Controller - CE EU Declaration of Conformity
    application/pdf 84.07 KB
    1/5/2022
    84.07 KB
    Name
    Description
    File Size
    Date
    Size
    Unipoint Controller Data Sheet
    749.81 KB
    12/20/2021
    Unipoint Controller Spec Sheet
    4.3 MB
    12/20/2021
    Unipoint Controller Operation Instructions
    855.17 KB
    7/15/2021
    Unipoint Controller Order Information
    4.3 MB
    7/15/2021
    EU & UK DofC Unipoint 2004y0014-09
    331.21 KB
    2/2/2026
    ATEX - Unipoint - EU Type Examination Certificate - Sira 10ATEX8243X
    230.44 KB
    10/6/2022
    Unipoint Gas Sensing Controller Atex EC Type-Examination Certificate
    112.01 KB
    10/6/2022
    Unipoint Controller - CE EU Declaration of Conformity
    84.07 KB
    1/5/2022
    Manual. Instrucciones de la tarjeta de relé STS1REL
    130.61 KB
    2/7/2009

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2306B1000
    UNIPOINT CONTROLLER (mA Input Version)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B1000
    UNIPOINT CONTROLLER (mA Input Version)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B2000
    UNIPOINT CONTROLLER (mV Input Version)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B2000
    UNIPOINT CONTROLLER (mV Input Version)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3010
    Unipoint terminal block (x2)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3010
    Unipoint terminal block (x2)
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3020
    Unipoint DIN rail socket
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3020
    Unipoint DIN rail socket
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3030
    Unipoint power connector
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    2306B3030
    Unipoint power connector
    https://s7d1.scene7.com/is/image/Honeywell65/Unipoint_Controller
    ZDINPSUX1
    DIN rail mounted PSU. Input: 85-265Vac: 5060Hz. Output: 24Vdc: 1A CSA: ULUR: CE approved
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-primaryimage
    ZDINPSUX1
    DIN rail mounted PSU. Input: 85-265Vac: 5060Hz. Output: 24Vdc: 1A CSA: ULUR: CE approved
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-primaryimage