/content/sps/ca/fr/search-results.html

    air fed suits

    Honeywell Air Fed Suits Mururoa BLU

    Combinaisons ventilées Honeywell Mururoa BLU

    Aperçu

    Honeywell North® Air-Fed Suits – MURUROA BLU Integrated Respiratory Protection and Protective Clothing
    Honeywell Industrial Safety offers a complete range of air-fed suit products specifically designed to protect workers against hazards in nuclear, chemical, pharmaceutical and biological environments.

    The complete range of ventilated suits and hoods provides full protection for the worker, while allowing him to move freely. With respiratory protection integrated directly into the protective suit, the Honeywell North Air-Fed suits are the ideal solution for a range of applications.

    Designed to be used in nuclear enclosures or in environments where high performance body protection is necessary Integrated Powered Air Purifying Respirator (PAPR)
    Provides protection against radioactive contamination and chemical solid particles Benefits
    • Can be used in polluted air areas where mobility is required or in case of absence breathable air network
    • Easy to don and doff
    • High protection factor
    • Comfortable
    • Good ventilations
    • Low noise level (< 70 dB)
    • Large armholes
    • Wide visual field
    • High level of mechanical strength (resistant to abrasion, perforation and tearing)
    • Light weight (1.6 kg)