/content/sps/ca/fr/search-results.html

    air fed suits

    Honeywell Air Fed Suits BLS4-1

    Combinaisons ventilées BLS4-1 Honeywell

    Aperçu

    Honeywell North Air-Fed Suits are specifically designed to protect workers against hazards in nuclear, chemical,
    pharmaceutical and biological environments.

    The ventilated protective suits integrate Respiratory Protection and Protective Clothing to offer a high level of protection for the worker while allowing freedom of movement.

    Honeywell offers a range of Air-Fed suits to suit various needs and are the ideal solution for a range of applications: including protection against radioactive particles during shut-downs or maintenance operations in nuclear plants: handling chemical compounds in pharmaceutical industries: research on viruses in BSL4 laboratories.

    Features & Benefits:
    • Excellent field of vision.
    • Safety strip for easy suit opening.
    • Dosimeter window.
    • Air distribution network allows air to circulate inside the suit.
    • Undressing strips make suit removal quicker.
    • Adjustable supply valve for air flow adjustment.
    • Reinforced protection at feet level.
    • Exhaust valve expels used air out.
    • Double back zipper for tight seal and fit.
    • Integrated hose loop for air supply hose.
    • Range of suits for various needs and applications.