/content/sps/ca/fr/search-results.html

    agile

    Sprinter yellow Fast lacing system

    Sprint yellow safety shoe with fast lacing system

    Aperçu
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.

    Sprinter Yellow S3 SRC ESD
    • Low-cut style
    • Lighter composite, fiberglass toecap
    • Flexible stretched textile with knitted upper
    • Fast lacing system
    • 3D Mesh lining
    • External heel counter
    • EVA midsole and rubber outsole
    • Patent-pending Wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical discharge)
    • EN ISO 20345:2011 S1P SRC HRO ESD
    • Two DGUV 112-191 certified insocks
    Caractéristiques

    Standards & Certifications

    • ANSI Class
      • S1P SRC HRO ESD
    • Standards
      • EN ISO 20345:2011
    • Specifications Met
      • S1P SRC HRO ESD

    Configuration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast lacing system
    • Product Line
      • Agile Runner

    Materials

    • Upper Material
      • Full grain leather
    • Shoe Liner Material
      • Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Inner Toe Cap Material
      • Composite

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Options

    • Shoe Color
      • Yellow

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical discharge)
      • EN ISO 20345:2011 S1P SRC HRO ESD
      • EVA midsole and rubber outsole
      • External heel counter
      • Fast lacing system
      • Flexible stretched textile with knitted upper
      • Lighter composite, fiberglass toecap
      • Low-cut style
      • Patent-pending Wear-off indicators
      • Two DGUV 112-191 certified insocks

    Standards & Certifications

    • ANSI Class
      • S1P SRC HRO ESD
    • Standards
      • EN ISO 20345:2011
    • Specifications Met
      • S1P SRC HRO ESD

    Configuration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast lacing system
    • Product Line
      • Agile Runner

    Materials

    • Upper Material
      • Full grain leather
    • Shoe Liner Material
      • Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Inner Toe Cap Material
      • Composite

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Options

    • Shoe Color
      • Yellow

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical discharge)
      • EN ISO 20345:2011 S1P SRC HRO ESD
      • EVA midsole and rubber outsole
      • External heel counter
      • Fast lacing system
      • Flexible stretched textile with knitted upper
      • Lighter composite, fiberglass toecap
      • Low-cut style
      • Patent-pending Wear-off indicators
      • Two DGUV 112-191 certified insocks
    • ANSI Class : S1P SRC HRO ESD
    • Water Resistance : Water resistant upper
    • Upper Material : Full grain leather
    • Standards : EN ISO 20345:2011
    • Specifications Met : S1P SRC HRO ESD
    • Shoe Size : 35-49
    • Shoe Liner Material : Mesh
    • Shoe Gender : Unisex
    • Shoe Color : Yellow
    • Shoe Closure Type : Fast lacing system
    • Product Line : Agile Runner
    • Outsole Material : Rubber
    • Midsole Material : Non-Metallic
    • Insole Material : EVA
    • Inner Toe Cap Material : Composite
    • Features & Benefits : 3D Mesh lining|EN 61340-5-1:2016 - ESD marking (electrical discharge)|EN ISO 20345:2011 S1P SRC HRO ESD|EVA midsole and rubber outsole|External heel counter|Fast lacing system|Flexible stretched textile with knitted upper|Lighter composite, fiberglass toecap|Low-cut style|Patent-pending Wear-off indicators|Two DGUV 112-191 certified insocks
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list