/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    specialty gloves

    Metal Mesh - Whiting + Davis - Glove Reversible thumb and two finger glove with anti-microbial polypropylene strap A513D

    Les gants en cotte de mailles d’acier inox. offrent la prot. ultime cre les coupures. Les gants en cotte de mailles Honeywell st fabriqués en anneaux d’acier inox. résist. à la corrosion, soudés ind. pr une résist. max. : flexibilité et durabilité.

    Aperçu
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
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
    A513M D
    A513M D
    A513XL D
    A513XL D
    A513XXL D
    A513XXL D