/content/sps/ca/fr/search-results.html

    cut resistant gloves

    Perfect Fit™ 7 Spectra® Fiber and steel blend Gray PF7-GY-SS

    La fibre Spectra est légère, à faible peluchage et n’absorbe pas facilement les liquides. Les caractéristiques de la fibre Spectra sans couture font de ces gants un excellent choix pour les applications de traitement de la nourriture.

    Aperçu
    Features & Benefits:
    • Perfect Fit Spectra fiber gloves PF13-GY-SS: PF13-GY-SS-PL: PF13: PF13-GY: PF7-GY-SS - are offered in a range of styles to offer the best comfort and cut-resistance level required for the job.
    • Lightweight: cut-resistant HPPE synthetic fiber gloves are highly cut-resistant. Power Cuff™ system helps to prevent cuff blow-out after multiple washes.
    • HPPE (High Performance Polyethylene) Fiber
    • HPPE is 10 times stronger than steel on an equal weight basis. A filament fiber: HPPE is excellent for food processing as fibers do not shed.
    • Lightweight protection