/content/sps/ca/fr/search-results.html

    vertical systems

    Miller Vi-GO Automatic Pass-Through Kit

    Protection contre les chutes ininterrompues, conception unique : câble Vi-Go en instance de brevet

    Aperçu
    Features & Benefits:
    • Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall
    • Easy: one-hand operation for attachment/detachment from the system. No pins/ chains or external parts to lose or damage.
    • Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves
    • Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly.
    • Cable sleeve integrated shock-absorbing element
    • Accommodate 5/16-in. (8 mm) or 3/8-in. (10 mm) cable
    Other system kits are available in 10-ft. (3.0m) increments up to 300 ft. (91.4m): and then 50-ft. (15.2m) increments up to 500 ft. (152.4m) (e.g. To place an order for a Vi-Go system kit with 250-ft. (76.2m) length cable: the model number is VG/250FT)