/content/sps/ca/fr/search-results.html

    horizontal lifeline systems

    Miller TechLine™ HLL Kits for Residential Construction

    Kits de corde d’assurance horizontale (HLL) Miller TechLine™ pour la construction résidentielle

    Aperçu
    FOR RESIDENTIAL CONSTRUCTION
    Miller TechLine™ HLL Kits include all the components required for quickly and safely installing a fall protection roof system.

    Low-Stretch and Durable
    The Miller TechLineTM system provides 100% tie-off for continuous fall protection: and a secure anchorage point(s) with less deflection and reduced fall clearance requirements.

    Integrated Vertical Lifeline
    The rope grab components enhance worker mobility: productivity and safety.

    Features & Benefits:

    Simplified Construction Systems
    • Kit configurations are available to accommodate 1 or 2 workers
    • System kits are lightweight and portable
    • Specially designed for use during residential roof construction
    Horizontal LifelineKit
    • Low-stretch rope lifeline for better performance/ less deflection
    • Rope lifeline adjuster to accommodate required length
    • Shock absorber pack reduces fall arrest forces
    • Connecting O-rings for greater worker mobility
    • Reusable roof anchors easy to install/remove quickly
    Vertical Lifeline Kit
    • 50 ft. polysteel rope lifeline
    • Trailing rope grab that can be attached/removed anywhere along the lifeline
    Personal Protection Equipment
    • Miller Titan™ non-stretch harness
    • 3 ft. Titan™ lanyard with shock absorber pack
    Kit Contents
    1. Durable: low-stretch 5/8-in. rope horizontal lifeline with shock absorber pack
    2. Lifeline adjuster
    3. Reusable roof anchors
    4. Connecting O-rings
    5. Miller Titan™ harness
    6. 3 ft. Titan™ shock-absorbing lanyard
    7. 50 ft. polysteel rope vertical lifeline
    8. Trailing rope grab
    9. Large carrying bag