/content/sps/ca/fr/search-results.html

    harnesses

    Miller Revolution Tower Climbing Harness

    Harnais d’escalade Miller Revolution

    Aperçu
    The Revolution Tower Climbing Harness™ was designed to meet specific safety and functional needs for climbing towers. Specially-designed harness suspension loops provide greater mobility as well as aid in work positioning.

    Easy To Use
    The uniquely-designed: integrated accessory options allow a worker to customize tool pouches with our easy snap-on/off technology.

    Flexibility
    Available for the first time: add or remove a fully-padded rigid seat in the field for greater flexibility and increased productivity.

    Features & Benefits:
    Unique Features
    • Suspension Loops – Specially-designed harness suspension loops provide greater mobility as well as aid in work positioning
    • Front D-ring – Ideal for attaching to a ladder climbing system or for work positioning: suspension and rescue
    Standard Features
    • Web Finials – Clip-on design safely organizes webbing after proper adjustment
    • PivotLink™ Connection – Unique rotary design provides greater comfort in bending/mobility
    • ErgoArmor™ Back Shield – Semi-flexible back shield minimizes impact from sharp/heavy snap hooks and self-retracting lifelines
    • DualTech™ Webbing – Donning made easy with two-sided: contrasting color webbing and textures
    • Cam Buckle – Easy: one-hand adjustment/release allows simultaneous adjustment of shoulder straps
    • Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
    • Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
    • Webbing Options
    • DualTech™ Webbing – Patent-pending DualTech webbing was tested to 7:000 lbs. minimum tensile strength (40 % stronger than ANSI requirements) for greater safety and longer service life
    • Kevlar®/Nomex® Webbing – Rugged: black Kevlar outside and gray Nomex inside provide superior comfort and durability for harsh working environments