/content/sps/ca/fr/search-results.html

    harnesses

    Miller DuraFlex Python™ Harness Tongue Buckle leg straps

    Courroies de jambe avec boucles à ardillon de harnais Miller DuraFlex Python™

    Aperçu
    The Miller Duraflex™ Python™ harness feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt. Duraflex™ stretchable webbing in the lower torso for greater flexibility: mobility and less fatigue.

    Features & Benefits:
    • Tubular webbing designed with contoured edge improves comfort: durable: high density: water-repellent foam
    • Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort
    • Self-contained label pack encapsulates labels minimizing damage and loss. Integrated and oversized pull-free lanyard rings
    • Soft and flexible D-ring back pad further enhances comfort
    • Rated to 400-lbs. (181.4 kg) capacity