/content/sps/ca/fr/search-results.html

    harnesses

    Miller Duraflex Full-Body Harness

    Miller Duraflex Full-Body Harness

    Aperçu

    Miller DuraFlex® Harnesses
    • Patented Miller DuraFlex Harnesses feature specially formulated elastomer webbing that stretches
    • Rated to 400-lbs. (181.4 kg) capacity
    • Maximize Comfort: DuraFlex Harnesses conform to the shape of the worker, stretching with every movement, so there is no bunching, binding or kinking.
    • Improve Safety: With comfort unsurpassed, DuraFlex Harnesses offer wider end-user acceptance. And, a comfortable harness is
    worn properly, enhancing compliance and safety on the job site.
    • Increase Productivity: Because DuraFlex Harnesses are stretchable, the worker has greater mobility with less fatigue.

    Caractéristiques

    Autres

    • Product Type
      • Harness Degrees Celsius

    Autres

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list