/content/sps/ca/fr/search-results.html

    fall protection kits

    Titan II ReadyRoofer® Fall Protection System

    Système de protection antichute Titan II ReadyRoofer®

    Aperçu
    The Titan II ReadyRoofer® Fall Protection System is lightweight: it includes a full-body harness: fully adjustable. It also features a versatile: reusable roof anchor with attachment D-ring.

    Easy to Install
    Even in difficult situations: the Titan II ReadyRoofer® Fall Protection System can be installed easily: no matter if the roofs are flat or steep-pitched.

    Waterproof Container
    Titan II ReadyRoofer® Fall Protection System includes a waterproof container: which is ideal for equipment storage.

    Features & Benefits:
    Lightweight: Full-Body Harness(T4000/UAK)
    • Fully-adjustable: non-stretch harness w/mating buckle leg straps
    Versatile: Reusable Roof Anchor with Attachment D-Ring(RA15-1/)
    • Easily installs on steep-pitched or flat-surface roofs
    • Reusable roof anchor
    Compact Trailing Rope Grab(8173/U)
    • Durable: corrosion-resistant: stainless steel construction
    • Attaches anywhere on the lifeline
    • Lightweight: easy-to-use design with hands-free operation
    Shock-Absorbing Lanyard(T6111-Z7/3FTAF)
    • 3-ft.(.9 m)polyester web lanyard with integral shock absorber and two locking snap hooks
    High-Strength Rope Lifeline(300L/)
    • 5/8-in.(16 mm)diameter copolymer rope with loop and locking snap hook
    Waterproof Container
    • Ideal for equipment storage
    Caractéristiques
    Autres
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Titan ReadyRoofer Info Sheet
    application/pdf 700.3 KB
    7/15/2021
    700.3 KB
    Titan ReadyRoofer Canadian Info Sheet
    application/pdf 713.14 KB
    7/15/2021
    713.14 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Titan ReadyRoofer Info Sheet
    application/pdf 700.3 KB
    7/15/2021
    700.3 KB
    Titan ReadyRoofer Canadian Info Sheet
    application/pdf 713.14 KB
    7/15/2021
    713.14 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Titan ReadyRoofer Info Sheet
    700.3 KB
    7/15/2021
    Titan ReadyRoofer Canadian Info Sheet
    713.14 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    150051/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    150051/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK100/100FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK100/100FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK25/25FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK25/25FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK50/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFK50/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFKT50/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT
    BRFKT50/50FTC
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item159809_BRFK100-Z7-100FT