/content/sps/ca/fr/search-results.html

    fall protection kits

    Miller Roofing Fall Protection Kits, Retail

    Kits de protection contre les chutes des toitures Miller

    Aperçu
    Titan ll Ready Worker Fall Protection Kits offers convenient fall protection for a variety of working-at-height applications. The Miller Titan ll Non-Stretch Full Body Safety Harness features improved webbing: back strap and sub-pelvic strap for more comfort and a better fit. The sliding back D-ring and tongue buckle leg straps allow the harness to adjust correctly: and the side D-Rings allow for optimal positioning while working. Pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards. The Titan II 6-Foot Tubular Shock-Absorbing Lanyard features a built-in woven inner core that smoothly expands to reduce fall arrest forces: and an outer jacket that serves as a back-up web lanyard. This kit also includes a 6-Foot Titan Cross-Arm Strap. All Miller fall protection equipment in this kit meets all applicable OSHA: ANSI and CSA requirements.
    • KIT INCLUDES: One Miller Titan ll Non-Stretch Full Body Safety Harness: one Titan ll 6-Ft. (1.8 m) Tubular Shock-Absorbing Lanyard: one Titan 6-Ft. Cross-Arm Strap: and one waterproof bucket
    • SAFETY HARNESS WEBBING: New and improved for greater comfort and easier adjustment for proper fit: pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards
    • SAFETY HARNESS FEATURES: Back strap and sub-pelvic strap for more safety and increased comfort: sliding back D-ring to adjust harness correctly: side D-Rings: tongue buckle leg straps: rated for 400-lbs. (181.4 kg)