/content/sps/ca/fr/search-results.html

    self retracting lifelines

    Miller® TurboLite™ MAX

    Miller® TurboLite™ MAX

    Aperçu
    Features & Benefits:
    • Designed for use in smooth edge applications with radius ≥ 0.060 in (1.5 mm)
    • Meets ANSI Z359.14 Class B requirements
    • Honeywell Spectra® webbing lifeline provides outstanding chemical: abrasion: and cut resistance
    • Available in lengths of 6-ft: 9-ft: and 12-ft
    • Single and twin configurations
    • Variety of lifeline connector options