/content/sps/ca/fr/search-results.html

    personal fall limiters

    TurboLite™+ Edge

    The TurboLite™+ Edge is part of the PLUS family of newly redesigned self-retracting lifelines designed to meet all new standards, rated to provide protection for up to a 420lb (190.5 kg) worker per OSHA.

    Aperçu
    Whether you work in construction, industrial or wind power, TurboLite+ Edge PFLs will help you ensure workers are safe in applications requiring foot-level tie off or work near edges. They are engineered to deliver the assurance you expect from Honeywell Miller. They are available in a wide range of lengths with innovative features.
    TurboLite+ Edge PFLs are engineered to deliver the assurance you expect from Honeywell Miller, and are available in a wide range of lengths with innovative features:
    • Versatile – Can be connected at foot-level and above for workers up to 420 lbs.
    • Compact and Lightweight – Reduce your fatigue, increase your productivity
    • Simple – Easy to install and use
    • Configurable - A wide range of working lengths in cable (6ft and 9ft) with a variety of lifeline connectors in both steel and aluminum options.
    • Reduced fall clearance compared to a shock-absorbing lanyard - Effective solution for applications with limited fall clearance.
    • Durability – High-impact nylon housing.
    • Superior Mobility – Integral swivel design increases worker mobility and prevents lifeline from twisting.
    • Twin models available – Provide for 100% tie-off connection.
    FEATURES & BENEFITS
    • Meets requirements of OSHA 1926.502, 1910.140, ANSI Z359.14-2021 SRL-P Class 2 and CSA Z259.2.2-2017 Class SRL-LE (6 FT only)
    • Quick-activating: high-strength stainless steel braking system
    • New user capacity rated for up to a 420 lb. (190.5 kg) worker per OSHA
    • No annual factory recertification required
    • Visual load indicator – indicates the unit must be removed from service
    • Variety of integral anchorage connectors available
    Caractéristiques
    Fiche Technique
    Nom
    La description
    Taille du fichier
    Date
    Taille
    TurboLite™ + Edge Cable Datasheet
    application/pdf 695.54 KB
    3/19/2025
    695.54 KB
    Feuille de vente
    Nom
    La description
    Taille du fichier
    Date
    Taille
    TurboLite™ + Edge Cable Sales Sheet
    application/pdf 289.01 KB
    6/11/2024
    289.01 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    TurboLite™ + Edge Cable Sales Sheet
    application/pdf 289.01 KB
    6/11/2024
    289.01 KB
    TurboLite™ + Edge Cable Datasheet
    application/pdf 695.54 KB
    3/19/2025
    695.54 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    TurboLite™ + Edge Cable Datasheet
    695.54 KB
    3/19/2025
    TurboLite™ + Edge Cable Sales Sheet
    289.01 KB
    6/11/2024

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MTL-LEP1-61/6FT
    MTL-LEP1-61/6FT
    MTL-LEP1-61/9FT
    MTL-LEP1-61/9FT
    MTL-LEP1-62/6FT
    MTL-LEP1-62/6FT
    MTL-LEP1-62/9FT
    MTL-LEP1-62/9FT
    MTL-LEP1-63/6FT
    MTL-LEP1-63/6FT
    MTL-LEP1-63/9FT
    MTL-LEP1-63/9FT
    MTL-LEP1-67/6FT
    MTL-LEP1-67/6FT
    MTL-LEP1-67/9FT
    MTL-LEP1-67/9FT
    MTL-LEP1-68/6FT
    MTL-LEP1-68/6FT
    MTL-LEP2-61/6FT
    MTL-LEP2-61/6FT