/content/sps/ca/fr/search-results.html

    personal fall limiters

    Miller® TurboLite™ Flash Personal Fall Limiter

    Le limiteur de chute personnel Miller® TurboLite™ Flash est conçu pour être utilisé dans les applications d’arc électrique et de travaux à chaud.

    Aperçu
    THE MILLER TURBOLITE FLASH SERIES

    Designed specifically for those who work at height and are exposed to arc flash hazards: welding: or who are working near high heat areas: the Miller TurboLite Flash Personal Fall Limiter offers versatility: reliability: and maximum safety.

    Engineered to deliver the assurance you expect from Miller: our new TurboLite Flash Personal Fall Limiters are available in a wide range of lengths and configurations – including single or twin versions: tie- back options: and even products specifically designed for users working in bucket trucks.

    Product Specs

    Features
    • An all-in-one solution for Arc flash and hot work applications:
    • High impact housing with integral shock absorber
    • Comes in various lengths: configurations: and connector options
    • Rated for up to a 420lb. (189 kg) weight capacity for all connections down to foot level.
    • Meets the most stringent safety standards: including ANSI Z359.14 and ASTM F887.