/content/sps/ca/fr/search-results.html

    lanyards

    Titan Restraint Lanyard 2M (EPI LIBRE-SERVICE)

    Réglable Diamètre de la corde : 12 mm

    Aperçu

    Titan Product Range provides the best price performance ratio in accordance to EN Fall Protection Standards.
    CONNECTION LANYARD In conformity with EN 354:2002
    ENERGY ABSORBER LANYARD, TYPE MANYARD In conformity with EN 355:2002
    Used to ensure a permanent connection to an anchorage point at all times when climbing on and round the work place.
    Maintaining an anchorage connection as high as possible minimises the fall clearance, reducing the effect of a fall by stopping impact with structure. Standard: EN355