/content/sps/ca/fr/search-results.html

    lanyards

    Miller Titan™ II Stretch Tubular Built-In Shock-Absorbing Lanyards, Retail

    Longes avec absorbeur d’énergie extensibles tubulaires intégrées Miller Titan™ II

    Aperçu
    Titan stretch tubular shock-absorbing lanyards is lightweight and has durable webbing for all day comfort and dependability. It has two locking snap and rebar hooks. Available in one-legged models. It reduces tripping hazards and smoothly expand to reduce fall arrest forces. The outer jacket serves as a back-up web lanyard. Made up of lightweight: durable webbing material and it contracts 6-Feet to 4-Feet. Measures 6-Feet length by 5-Inch width 4-Inch height. Meets all applicable OSHA: ANSI and CSA standards. Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service.
    • Titan stretch tubular shock-absorbing lanyards
    • Available in one-legged models
    • It reduces tripping hazards and smoothly expand to reduce fall arrest forces