/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    lanyards

    Miller® StopFall™

    Le dispositif de retenue antichute Miller StopFall est le seul poteau en bois de ce type : conçu pour permettre une escalade facile et naturelle des poteaux en bois dans une position à la fois confortable et ergonomique.

    Aperçu
    The Miller StopFall Fall Restraint Device is the only wood pole product of its type: designed to easily and naturally climb wood poles in a position that’s both comfortable and ergonomically accepted.

    Automatic Spring loaded Cinching Feature

    Miller Exclusive:
    Keeps the unit in constant contact around the pole.

    One Handed Adjustment:
    Makes worker training quick: easy and safe.

    Features & Benefits:
    • Zippered Spring Cover - Allows for convenient 100% inspection and easy access to clean the spring components
    • Attached Gaff Pullers - Easy to grasp design: even when wearing heavy-duty lineman’s gloves
    • Compact: Heavy-Duty Strap – Keeps worker closer to pole to facilitate arm's length work
    • Accommodates wood poles ranging from 20-in. to 60-in. circumference
    • Unique gaffs provide excellent stopping power on dry: wet or icy poles Additional Climbing Equipment:
    • Adjustable Rope Lanyard - Miller Adjustable Rope Lanyard designed for work positioning while transitioning around obstacles.
    • Retractable Web Lanyard - Designed for limited-range applications: the Miller Retractable Web Lanyard is lightweight and dependable.
    • Adjustable Safety Straps - Miller brand safety straps are equipped with locking snap hooks and are constructed with a red inner core/wear indicator.
    • Linemen's Belts - Designed with four D-rings to facilitate the use of a Rope Lanyard: Safety Strap or Retractable Web Lanyard to transition around obstacles.

    Miller® Positioning & Restraint Lanyards
    Rope: Cable and Web Lanyards recommended for work positioning and restraint applications.
    Caractéristiques
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list