/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Stair Angle

    ART. NO. 1510

    Aperçu
    Accessory to the Multi Clamp (ART. no. 1550) to hold the clamp in place on the angled soffit of the stairs. The tube is fitted to the clamp’s lower leg, and the hook engages on the step riser. This restrains the clamp assembly.• Weight 1.0kg• Hot-dip galvanised finish• Complies with EN 13374 Class A