/content/sps/ca/fr/search-results.html

    loading system mkii

    COMBISAFE® Loading System MkII Double Base Assembly

    ART. NO. 8810

    Aperçu
    Two units are required for the loading and unloading of flatbed vehicles that exceed 8m in length. Can be delivered flat packed and stacked. (Includes two SkyReach Anchors).• Size L1.4m x W1.4m• Height 5.9m** / Weight 610kg• Hot dip galvanised/painted steel• Complies to EN 795:2012 Type EWhen using the Top Column 4.7 height is 4.7m**