/content/sps/ca/fr/search-results.html

    escalib

    COMBISAFE® Escalib

    ART. NO. CT5011 , CT5012 , CT5010 , CT5000 , CT5001 , CT5002

    Aperçu
    Our modular design stair tower Escalib can be installed quickly and very simply in many applications. It’s also one of the fastest stair towers on the market.• Access all Multiple levels without the need of additional modifications• Constructed from tough galvanized materials• A compact footprint so can be installed in narrow places• Fast relocation of the stairway can be done with a crane in less than 1 hour• Up to 8 modules can be attached, for additional height requirements seek engineering support• No need for certified scaffoldings to install it• Escalib requires very little maintenance