/content/sps/ca/fr/search-results.html

    anchorage connectors

    Miller Webbing Anchorage Slings (EUR)

    La cravate sangle polyvalente s’adapte à un large éventail de points d’ancrage.

    Aperçu

    Key Features

    This webbing anchorage sling allows a safe and reliable connection when anchorages are not safe. The anchorage point can be used to connect a lifeline then.

    Material : 27 mm polyester Yellow webbing

    available in different lenght

    Recommended Industries/Use

    Hazards

    Regulations

    • Complies to the EN 795 B and EN 795 A for the fixed anchorage point

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.