/content/sps/ca/fr/search-results.html

    safety eyewear

    Uvex Tectonic

    Uvex Tectonic

    Aperçu
    Uvex Tectonic provides lightweight comfort and excellent side protection at a value. It weighs less than 1 ounce: has flexible temples: and wrap-around 9-base curve lens.

    Features & Benefits:
    • Available in Uvextra Anti-fog or Hardcoat lens coatings
    • 9-base wraparound lens design
    • Weighs less than 1 ounce
    • Flexible temples
    • Available in varied lens tints including mirror
    • ¾ stylish frames
    Certifications:
    • ANSI Z87.1+ 2015
    Polycarbonate Lens Coatings available in:
    • Uvextra Anti-fog lens coating
    • Scratch-resistant hardcoat coating
    Fit:
    • 9-base wrap-around lens design offers close fit and side protection
    • Lightweight (<1 oz) for all day comfort
    • Flexible temples keeps eyewear in place comfortably
    Protection:
    • Certified to meet ANSI+ 2015 standards
    Value Proposition:
    • Simple: adjustment-free fit for a wide range of faces