/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    insulating blankets

    Roll Blankets

    Roll Blankets

    Aperçu

    Salisbury’s insulating Roll Blankets are made from a high strength fabric reinforced Type II rubber in unique colors, making it easy to identify and highly visible in the work area. Salisbury’s insulating Type II rubber Roll Blankets meet ASTM F2320 standards.

    Salisbury ’s Roll Blanket line also includes a Class 1 (7,500 v) Clear PVC material that permits complete visibility yet provides the necessary insulating properties meeting ASTM F1742 standards.

    The Roll Blankets can be easily custom-cut to fit each application at the job site. This minimizes the number of different low voltage blankets sizes and shapes that would otherwise need to be carried from job to job. Each blanket comes in a convenient 36” wide roll, 30 feet in length.

    All classes of Roll Blankets are easy to cut, and flexible to -40° F/C. Highly puncture and tear resistant, each class of blanket is also flame (self-extinguishing), oil and ozone resistant.

    Caractéristiques
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RLB0
    RLB0
    RLB0-23
    RLB0-23
    RLB00
    RLB00
    RLB1
    RLB1
    RLBPVC0-48-ES
    RLBPVC0-48-ES
    RLBPVC1-48-ES
    RLBPVC1-48-ES
    RLBPVC1-ES
    RLBPVC1-ES
    RLBPVC1-SRP-ES
    RLBPVC1-SRP-ES
    SL104025-ES
    SL104025-ES