/content/sps/ca/fr/search-results.html

    grounding clamps

    6” Aluminum Substation Bus Clamps

    6” Aluminum Substation Bus Clamps

    Aperçu
    6” Aluminum Substation Bus Clamps - Threaded - Without Strain Relief SystemFeatures & Benefits:R101DE● Eye & Clamp Description: Eye, Stainless Steel● ASTM Grade/Class: 5/B Serrated Jaw● Main Line Range: 1 q I.P.S. 0.5” - 6”, 12.7mm - 152mm● Continuous Current Rating: 400 RMS Amps, 60 Hz● Additional screw options available.