/content/sps/ca/fr/search-results.html

    grounding clamps

    2.5” Aluminum Tower Angle Clamps

    2.5” Aluminum Tower Angle Clamps

    Aperçu
    2.5” Aluminum Tower Angle Clamps - Threaded - Without Strain Relief SystemFeatures & Benefits:73025T● T-Handle, Stainless Steel● ASTM Grade/Class: 5/A Smooth Jaw● Main Line Range: 0.3” - 1.6”, 8-41mm● Continuous Current Rating: 400 RMS Amps 60 Hz● Additional screw options available.