/content/sps/ca/fr/search-results.html

    grounding clamps

    2.5” Aluminum “C” Clamp

    2.5” Aluminum “C” Clamp

    Aperçu
    2.5 Aluminum “C” Clamp - Threaded – Without Strain Relief SystemFeatures & Benefits:● ASTM Grade/Class: 5/A Smooth Jaw● Main Line Range: 2.0” I.P.S. to #6, 0.5” - 2.5” 12.7mm - 63.5mm● Continuous Current Rating: 400 RMS Amps, 60 Hz● Additional screw options available.